138 resources found

Clear filters
  • TCB-T2BA-T2CB-T2CA-T2RB-TBA-TO-TCA-TRB Current Transformer_UE declaration
    Declaration of conformity
  • TCB-T2BA-T2CB-T2CA-T2RB-TBA-TO-TCA-TRB Current Transformer_UE declaration
    Declaration of conformity
  • TCB26-30 50/5 cl.1 1VA +fix CAD 192T2305
    Mechanical view
  • TCB26-30 60/5 cl.1 1VA +fix CAD 192T2306
    Mechanical view
  • TCB26-30 75/5 cl.1 1,5VA +fix CAD 192T2307
    Mechanical view
  • TCB26-30 80/5 cl.1 1,5VA +fix CAD 192T2308
    Mechanical view
  • TCB26-30 100/5 cl0,5 1,5VA fix CAD 192T2310
    Mechanical view
  • TCB26-30 125/5 cl0,5 1,5VA fix CAD 192T2312
    Mechanical view
  • TCB26-30 150/5 cl0,5 1,5VA fix CAD 192T2315
    Mechanical view
  • TCB26-30 200/5 cl0,5 2,5VA fix CAD 192T2320
    Mechanical view
  • TCB26-30 250/5 cl.0,5 5VA fix CAD 192T2325
    Mechanical view
  • TCB26-30 300/5 cl.0,5 5VA fix CAD 192T2330
    Mechanical view
  • TCB26-30 400/5 cl.0,5 5VA fix CAD 192T2340
    Mechanical view
  • TCB26-30 500/5 cl.0,5 5VA fix CAD 192T2350
    Mechanical view
  • TCB26-30 600/5 cl.0,5 5VA fix CAD 192T2360
    Mechanical view
  • TCB26-30 750/5 cl.0,5 5VA fix CAD 192T2375
    Mechanical view
  • TCB26-30 50/5 cl.1 1VA +fix CAD 192T2305
    Mechanical view
  • TCB26-30 60/5 cl.1 1VA +fix CAD 192T2306
    Mechanical view
  • TCB26-30 75/5 cl.1 1,5VA +fix CAD 192T2307
    Mechanical view
  • TCB26-30 80/5 cl.1 1,5VA +fix CAD 192T2308
    Mechanical view
  • TCB26-30 100/5 cl0,5 1,5VA fix CAD 192T2310
    Mechanical view
  • TCB26-30 125/5 cl0,5 1,5VA fix CAD 192T2312
    Mechanical view
  • TCB26-30 150/5 cl0,5 1,5VA fix CAD 192T2315
    Mechanical view
  • TCB26-30 200/5 cl0,5 2,5VA fix CAD 192T2320
    Mechanical view
  • TCB26-30 250/5 cl.0,5 5VA fix CAD 192T2325
    Mechanical view
  • TCB26-30 300/5 cl.0,5 5VA fix CAD 192T2330
    Mechanical view
  • TCB26-30 400/5 cl.0,5 5VA fix CAD 192T2340
    Mechanical view
  • TCB26-30 500/5 cl.0,5 5VA fix CAD 192T2350
    Mechanical view
  • TCB26-30 600/5 cl.0,5 5VA fix CAD 192T2360
    Mechanical view
  • TCB26-30 750/5 cl.0,5 5VA fix CAD 192T2375
    Mechanical view