78 resources found

Clear filters
  • TCB-T2BA-T2CB-T2CA-T2RB-TBA-TO-TCA-TRB Current Transformer_UE declaration
    Declaration of conformity
  • TCB-T2BA-T2CB-T2CA-T2RB-TBA-TO-TCA-TRB Current Transformer_UE declaration
    Declaration of conformity
  • TCA13-3P 3x50/5 cl.1 1VA CAD 192T1905
    Mechanical view
  • TCA13-3P 3x60/5 cl.1 1,25VA CAD 192T1906
    Mechanical view
  • TCA13-3P 3x75/5 cl.1 1,5VA CAD 192T1907
    Mechanical view
  • TCA13-3P 3x80/5 cl.1 1,5VA CAD 192T1908
    Mechanical view
  • TCA13-3P 3x100/5 cl.1 2,5VA CAD 192T1910
    Mechanical view
  • TCA13-3P 3x125/5 cl.1 2,5VA CAD 192T1912
    Mechanical view
  • TCA13-3P 3x150/5 cl.1 2,5VA CAD 192T1915
    Mechanical view
  • TCA13-3P 3x160/5 cl.1 2,5VA CAD 192T1916
    Mechanical view
  • TCA13-3P 3x50/5 cl.1 1VA CAD 192T1905
    Mechanical view
  • TCA13-3P 3x60/5 cl.1 1,25VA CAD 192T1906
    Mechanical view
  • TCA13-3P 3x75/5 cl.1 1,5VA CAD 192T1907
    Mechanical view
  • TCA13-3P 3x80/5 cl.1 1,5VA CAD 192T1908
    Mechanical view
  • TCA13-3P 3x100/5 cl.1 2,5VA CAD 192T1910
    Mechanical view
  • TCA13-3P 3x125/5 cl.1 2,5VA CAD 192T1912
    Mechanical view
  • TCA13-3P 3x150/5 cl.1 2,5VA CAD 192T1915
    Mechanical view
  • TCA13-3P 3x160/5 cl.1 2,5VA CAD 192T1916
    Mechanical view
  • TCA13-3P 3x50/5 cl.1 1VA CAD 192T1905
    Mechanical view
  • TCA13-3P 3x60/5 cl.1 1,25VA CAD 192T1906
    Mechanical view
  • TCA13-3P 3x75/5 cl.1 1,5VA CAD 192T1907
    Mechanical view
  • TCA13-3P 3x80/5 cl.1 1,5VA CAD 192T1908
    Mechanical view
  • TCA13-3P 3x100/5 cl.1 2,5VA CAD 192T1910
    Mechanical view
  • TCA13-3P 3x125/5 cl.1 2,5VA CAD 192T1912
    Mechanical view
  • TCA13-3P 3x150/5 cl.1 2,5VA CAD 192T1915
    Mechanical view
  • TCA13-3P 3x160/5 cl.1 2,5VA CAD 192T1916
    Mechanical view
  • TCA13-3P 3x50/5 cl.1 1VA CAD 192T1905
    Mechanical view
  • TCA13-3P 3x60/5 cl.1 1,25VA CAD 192T1906
    Mechanical view
  • TCA13-3P 3x75/5 cl.1 1,5VA CAD 192T1907
    Mechanical view
  • TCA13-3P 3x80/5 cl.1 1,5VA CAD 192T1908
    Mechanical view