The context
Medical imaging systems more and more widely used
They have pulse trains of inrush currents during operation
A special UPS must be used to avoid it going to static bypass during normal operation of the scanner in order to ensure power availability
Integration challenges
Facilitate hardware selection & installation
Reduce footprint
Project cost optimisation
On-time project delivery
Adapted to the load
Operation challenges
Maximise power availability
Remote expert monitoring of UPS systems
Ensure optimum power quality
Simplify and optimise maintenance
Communicate the status of the equipment

Our solutions

Every step of the way

Innovation is at the heart of our solutions. We aim to answer your needs at each step of your project.

Illustration of a medical imaging equipment
hospital site 715a
Schematic
Medical scanner installation
Image
Schéma de l'installation d'un scanner médical
1
2
3
4
5
Schematic
Medical scanner installation
Image
Schéma de l'installation d'un scanner médical
1
2
3
Schematic
Medical scanner installation
Image
Schéma de l'installation d'un scanner médical
1
2
3
Schematic
Medical scanner installation
Image
Schéma de l'installation d'un scanner médical
1
2
3

Design

1
Power quality management
  • Check quality of power from the grid
  • Detect faults then alarm, locate and identify them
  • Protect equipment by monitoring the quality of the power it receives

More about DIRIS Q800

2
Fuse protection against high short circuit levels
  • Ultimate compact protection up to 100kA
  • Often preferred for scanners as no risk of nuisance tripping
  • Combined switching and protection in one device

More about FUSERBLOC range

3
Optimise availability and balance loads across phases
  • Monitor residual currents to reduce loss of service during testing
  • Improve load management and balance phases
  • Predict & alarm on insulation faults before they occur

More about DIRIS Digiware AC & RCM

4
Superior power quality for medical imaging
  • Designed for the medical scanner application
  • Manages pulse trains of inrush currents
  • Ensures the downstream load sees a low impedance
  • Filters harmonics from the rest of the installation

More about MASTERYS GP4

5
Remote status monitoring
  • Clear UPS status indication
  • Designed to be understood by medical staff

Find out more (TBC)

Select

The challenge:

  • Select the right UPS for the type of medical scanning system
  • Optimise the architecture for high levels of reliability
  • Add communication and remote monitoring systems
1
Certified power quality instruments

Class A accuracy and compliant with power quality instrument standards

  • IEC 61000-4-30:2015 Ed. 3: Testing and measuring techniques
  • IEC 62586-1 and IEC 62586-2: Product & performance requirements
2
Experts in your application

The UPS must be selected based on the machine characteristics

  • Work with our experts to select the correct system
  • Guarantee compatibility with the load
3
White paper: medical imaging

Understand more about the application

  • Further details on the unique properties of medical scanners
  • Highlights the points to consider when selecting a UPS

Download the white paper

Integrate

The challenge:

  • Analyse sophisticated power quality data
  • Connect and monitor systems
  • Communicate status of equipment in readily understandable terms
1
Power quality software

Create EN 50160 compliance reports with all recorded measurements

  • History of power quality
  • Recognised standard report to enable discussions with utility
2
Maximum connectivity for UPS

Know the status of the UPS and accelerate diagnostics of issues

  • Connect to the site network for monitoring
  • Enable remote monitoring by expert teams

More about SoLink

 

3
Communicate the UPS status

Simple display requiring no interpretation

  • LEDs and buzzer to attract attention
  • Clearly indicates 4 possible UPS statuses

Maintain

The challenge: maximum availability of power quality

How can you optimise the performance of the equipment that supplies continuous power to your critical loads - throughout the entire life cycle? Let the experts take care of the maintenance and the monitoring of the equipment. Connecting the UPS allows 24/7 monitoring and a fast reaction to any unexpected events.

1
SoLink remote monitoring – preventive maintenance
  • Restore your systems in record time
  • Improve future performance

More about SoLink

2
NET VISION
  • Web/SNMP interface for remote supervision
  • Notification of issues by email
  • Remote diagnostics possible by experts

More about NET VISION

3
Environmental monitoring and reporting
  • Bluetooth temperature/humidity sensors
  • Gateway to centralise meter data + sensor data
  • Cyber-secure Ethernet data transmission

More about DIRIS Digiware M