The context
Communication networks form the backbone of modern digital societies
From central nodes to base stations the continuous transmission of data depends on power availability
Integration challenges
Facilitate hardware selection & installation
Data collection and transfer
Project cost optimisation
On-time delivery of the project
Operation challenges
Maximise power availability
Monitor sites remotely
Sub-billing of tenant equipment
Optimise energy usage
Optimise maintenance
Our solutions
Every step of the way
Innovation is at the heart of our solutions. We aim to answer your needs at each step of your project.
Schematic
Telecoms node
Image
Schematic
Telecoms remote base station
Image
Schematic
Representative schematic of telecoms installation
Image
Schematic
Representative schematic of telecoms installation
Image
Design
1
Maximise power availability
- Secure open transition transfer between supplies
- Maintain and test ATS without interrupting the load (bypass)
- Ultimate supply redundancy
More aboute ATyS range
More about ATS Bypass range
2
Power quality monitoring
- Analyse the power quality of the installation to IEC TR 63191
- Alarm, locate and identify faults
- Easily retrofit metering points in an existing installation
3
Secure and available AC power
- Modular UPS for secure power
- Increase power as the load grows with no downtime
- Easy servicing without downtime thanks to modular construction
4
Optimise energy usage & cost allocation
- Calculate the PUE
- Easily retrofit metering points in an existing installation
- Analyse and allocate consumption
Design
1
Maximise power availability
- Secure open transition transfer switching between supplies
- Ultimate supply redundancy
- Provide redundancy for generator: temporary hook-up
- Closed transition manual transfer available
More about ATyS and SIRCOVER ranges
2
Monitor sites remotely
- Connect the site wirelessly (GSM or Lora)
- Visualise and analyse data (Webview, Socomec cloud EMS)
- Easily retrofit metering points in an existing installation
3
Tailored power for edge applications
- Full performance up to 40 °C without derating
- SOLIVE UPS mobile app for remote control and anomaly notification
- Energy savings: 96.5% in VFI mode and 99% in “ECO” mode
4
Optimise energy usage & cost allocation
- DC modular metering system
- Calculate the PUE
- Easily retrofit metering points in an existing installation
Select
The challenge:
- Critical AC and DC loads
- Monitor both AC and DC loads within the same installation
- Retrofit monitoring into existing infrastructure
1
Transfer switch selection software
Determine the optimum transfer switch for your installation
- Create an account to receive editable design files and pricing
- Enter your specifications to create a system diagram and parts list
2
UPS eRULER (all UPS)
Determine the electrical network and plan the electrical room
- Access the detailed technical product information you need
- Enter your specifications to calculate protection, cabling and dimensions
3
Meter Selector
Determine the optimum metering system for your installation
- Create an account to receive editable design files and pricing
- Enter your specifications to create a system diagram and parts list
Integrate
The challenge: maximum availability for remote sites
Critical equipment sited remotely poses unique challenges for teams tasked with maximising its availability. Simplified connectivity allows Socomec’s customers to monitor systems and anticipate maintenance requirements.
1
Secure wired or wireless gateways
- Multi-protocol gateway
- Cybersecurity features pre-installed
- Embedded webserver for basic power monitoring and energy management
- Wireless connectivity via Lora
2
UPS remote monitoring – preventive maintenance
- Restore your systems in record time
- Improve future performance
3
Flexible retrofit options for AC & DC
- Retrofit current sensors from 50-6000A
- Allows legacy installations to benefit from the latest technology
- Accurate and easy to connect