U3Ryb25nIFBvaW50cw==
-
T3B0aW1pc2UgeW91ciBpbnZlc3RtZW50
-
SGlnaCBxdWFsaXR5IG1hdGVyaWFscw==
-
VGFrZSBhZHZhbnRhZ2Ugb2YgYW4gaW5ub3ZhdGl2ZSBkZXNpZ24=
-
UmVsaWFiaWxpdHkgYW5kIHBlcmZvcm1hbmNl
RnVuY3Rpb24=
Classification
UNSPSC | 39122233 |
---|---|
ETIM Class | EC000216 |
IGCC | 5290 |
Commerce
Effective date | 2012-07-03 |
---|---|
Offer Life Cycle Code | 40 |
Country of origin | FR |
ETIM - Electrical characteristics
Number of poles | 8 |
---|
ETIM - Mechanical characteristics
Suitable for floor mounting | No |
---|---|
Colour control element | Other |
Suitable for front mounting 4-hole | Yes |
Suitable for front mounting centre | No |
Suitable for distribution board installation | No |
Suitable for intermediate mounting | Yes |
Degree of protection (IP), front side | IP20 |
ETIM - Technical features
Version as main switch | Yes |
---|---|
Version as maintenance-/service switch | Yes |
Version as safety switch | Yes |
Version as emergency stop installation | Yes |
Version as reversing switch | No |
Number of switches | 1 |
Device construction | Built-in device fixed built-in technique |
Voltage release optional | No |
Type of control element | Other |
Interlockable | Yes |
Type of electrical connection of main circuit | Bolt connection |
Logistics
GTIN/EAN | 3596032818654 |
---|---|
Customs number | 8536508000 |
Price unit | PC |
Weight of the packing unit [kg] | 30 |
Norms
Conformity to standards | UL |
---|
Technical Characteristics
Length of the product unit [mm] | 288 |
---|---|
Width of the product unit [mm] | 608.5 |
Depth of the product unit [mm] | 333 |
Control operator | Direct : C2 / External : V0 |
Number of poles | 8 |
Rated voltage | 1000 |
Rated current [A] | 1000 |
Type | Frontal operation |
Frame size | B7ds |