U3Ryb25nIFBvaW50cw==
RnVuY3Rpb24=
Classification
UNSPSC | 39121421 |
---|---|
ETIM Class | EC000276 |
IGCC | 4586 |
Commerce
Effective date | 2018-03-06 |
---|---|
Offer Life Cycle Code | 40 |
Country of origin | FR |
ETIM - Mechanical characteristics
Number of poles | 1 |
---|---|
With seal head | No |
Logistics
GTIN/EAN | 3596033047541 |
---|---|
Customs number | 8536901000 |
Price unit | PC |
Weight of the packing unit [kg] | 0.263 |
Length of the packing unit [m] | 0.088 |
Width of the packing unit [m] | 0.137 |
Depth of the packing unit [m] | 0.237 |
Norms
Conformity to standards | IEC |
---|
Technical Characteristics
Length of the product unit [mm] | 45 |
---|---|
Width of the product unit [mm] | 91 |
Depth of the product unit [mm] | 51 |
Weight [kg] | 0.263 |
Number of conductors | 14 |
Number of poles | 1 |
Rated current [A] | 250 |