U3Ryb25nIFBvaW50cw==
-
SW1wcm92ZWQgc2FmZXR5
-
SGlnaCBicmVha2luZyBjYXBhY2l0eQ==
-
Rm9ybWF0IGFuZCBzcGVjaWZpYyBhY2Nlc3Nvcmllcw==
RnVuY3Rpb24=
Classification
UNSPSC | 39121624 |
---|---|
ETIM Class | EC002705 |
IGCC | 4974 |
Commerce
Effective date | 2012-06-25 |
---|---|
Offer Life Cycle Code | 40 |
Country of origin | ES |
Logistics
GTIN/EAN | 3596032686888 |
---|---|
Customs number | 8536105090 |
Price unit | PC |
Weight of the packing unit [kg] | 0.06 |
Length of the packing unit [m] | 0.027 |
Width of the packing unit [m] | 0.095 |
Depth of the packing unit [m] | 0.07 |
Norms
Conformity to standards |
|
---|
Technical Characteristics
Length of the product unit [mm] | 78 |
---|---|
Width of the product unit [mm] | 70 |
Depth of the product unit [mm] | 58 |
Weight [kg] | 0.06 |
Fuse melting indicator | No |
Fuse size | 10x38 |
Number of poles | 1 |
Rated current [A] | 32 |
Size | RM32 |