RnVuY3Rpb24=
Classification
| UNSPSC | 39121609 |
|---|---|
| ETIM Class | EC000026 |
| IGCC | 4905 |
Commerce
| Effective date | 1988-04-15 |
|---|---|
| Offer Life Cycle Code | 40 |
| Country of origin | ES |
ETIM - Electrical characteristics
| Rated current [A] | 32 |
|---|
ETIM - Mechanical characteristics
| Construction size | Other |
|---|
Logistics
| GTIN/EAN | 3596031377336 |
|---|---|
| Customs number | 8538909999 |
| Price unit | PC |
| Weight of the packing unit [kg] | 0.01 |
| Length of the packing unit [m] | 0.04 |
| Width of the packing unit [m] | 0.01 |
| Depth of the packing unit [m] | 0.01 |
Norms
| Conformity to standards | IEC |
|---|
Technical Characteristics
| Length of the product unit [mm] | 38 |
|---|---|
| Width of the product unit [mm] | 10.3 |
| Weight [kg] | 0.01 |
| Fuse melting indicator | without striker |
| Rated voltage | 415 VAC |
| Rated current [A] | 32 |
| Type | 10x38 |
Documentation
References
NFC neutral channel is available in 2 versions
| Item | Rated current [A] | Rated voltage | Fuse melting indicator | Type | Select |
|---|---|---|---|---|---|
| 60290000 | 50 | 415 VAC | without striker | 14x51 | |
| 60390000 | 125 | 415 VAC | without striker | 22x58 |
