U3Ryb25nIFBvaW50cw==

  • RXh0ZW5zaXZlIHJhbmdl

  • RWFzeSBpbnRlZ3JhdGlvbg==

RnVuY3Rpb24=

RGlzdHJpYnV0b3JzIHByb3ZpZGUgYW4gZWFzeSBjb25uZWN0aW9uIHRvIGNvbmR1Y3RvcnMuIFRoZXkgYXJlIG1vdW50ZWQgZG93bnN0cmVhbSBvZiBhIGxvYWQgYnJlYWsgc3dpdGNoLCBjaGFuZ2VvdmVyIHN3aXRjaCwgYSBmdXNlIHN3aXRjaCBvciBhbnkgcHJvdGVjdGlvbiBkZXZpY2Ugb24gdGhlIG1hcmtldC4=

Classification
UNSPSC 39121421
ETIM Class EC000276
IGCC 4586
Commerce
Effective date 2018-03-06
Country of origin FR
Length of the product unit 0.0722
Width of the product unit 0.1045
Depth of the product unit 0.0497
Weight 0.267
ETIM - Mechanical characteristics
Number of poles 4
With seal head No
Logistics
GTIN/EAN 3596033047671
Customs number 8536901000
Price unit PC
Weight of the packing unit 0.275
Length of the packing unit 0.055
Width of the packing unit 0.135
Depth of the packing unit 0.11
Norms
Conformity to standards
  • IEC
  • UL
Technical Characteristics
Number of conductors 7
Number of poles 4
Rated current 100