U3Ryb25nIFBvaW50cw==

  • SGlnaC1wZXJmb3JtYW5jZQ==

  • SW5jcmVhc2VkIHJlbGlhYmlsaXR5

  • SW1wcm92ZWQgc2FmZXR5

  • RnVzZSBibG93biBpbmRpY2F0b3I=

RnVuY3Rpb24=

U09DT01FQyBIaWdoLXNwZWVkIGZ1c2VzIChVUikgcHJvdGVjdCBwb3dlciBzZW1pY29uZHVjdG9ycyBhbmQgREMgY2lyY3VpdHMu

Classification

UNSPSC 39121628
ETIM Class EC000055
IGCC 4982

Commerce

Effective date 2000-08-23
Offer Life Cycle Code 40
Country of origin IN

ETIM - Electrical characteristics

Voltage type AC
Rated current [A] 250
Rated voltage AC [V] 690
Utilization category Other

ETIM - Technical features

Fuse construction type according to IEC 60269 NH1

Logistics

GTIN/EAN 3596031025404
Customs number 8536109090
Price unit PC
Weight of the packing unit [kg] 0.39
Length of the packing unit [m] 0.14
Width of the packing unit [m] 0.055
Depth of the packing unit [m] 0.045

Norms

Conformity to standards
  • IEC
  • UL

Technical Characteristics

Fuse melting indicator dual: on body and with T indicator
Fuse size NH1
Rated voltage 690 VAC
Rated current [A] 250
Type uR DIN43620

Documentation

  • PDF
    Protection fusible
    Select
  • PDF
    Fusibles ultra-rapides (uR) - Courbes gR et aR
    Select
  • PDF
    High-speed fuses (uR) - gR and aR curves from 5 to 2000 A
    Select

References

High-speed fuses (uR) DIN standard is available in 65 versions

Item Rated current [A] Rated voltage Fuse size Type Fuse melting indicator Select
170M1558 10 690 VAC NH000 uR DIN43620 dual: on body and with T indicator
170M2672 10 1000 VAC NH00 uR DIN43620 with T indicator
170M2673 20 1000 VAC NH00 uR DIN43620 with T indicator
170M1559 16 690 VAC NH000 uR DIN43620 dual: on body and with T indicator
170M2674 25 1000 VAC NH00 uR DIN43620 with T indicator
170M2675 32 1000 VAC NH00 uR DIN43620 with T indicator
170M7909 20 690 VAC NH0 uR DIN43620 with T indicator
170M1560 20 690 VAC NH000 uR DIN43620 dual: on body and with T indicator
170M2676 35 1000 VAC NH00 uR DIN43620 with T indicator
170M2677 40 1000 VAC NH00 uR DIN43620 with T indicator
170M7910 25 690 VAC NH0 uR DIN43620 with T indicator
170M1561 25 690 VAC NH000 uR DIN43620 dual: on body and with T indicator
170M2678 50 1000 VAC NH00 uR DIN43620 with T indicator
170M2679 63 1000 VAC NH00 uR DIN43620 with T indicator
170M1562 32 690 VAC NH000 uR DIN43620 dual: on body and with T indicator
170M2680 80 1000 VAC NH00 uR DIN43620 with T indicator
170M2681 100 1000 VAC NH00 uR DIN43620 with T indicator
170M1563 40 690 VAC NH000 uR DIN43620 dual: on body and with T indicator
170M2682 125 1000 VAC NH00 uR DIN43620 with T indicator
170M2683 160 1000 VAC NH00 uR DIN43620 with T indicator
170M2684 200 900 VAC NH00 uR DIN43620 with T indicator
170M7913 50 690 VAC NH0 uR DIN43620 with T indicator
170M1564 50 690 VAC NH000 uR DIN43620 dual: on body and with T indicator
170M3809 50 690 VAC NH1 uR DIN43620 dual: on body and with T indicator
170M7914 63 690 VAC NH0 uR DIN43620 with T indicator
170M1565 63 690 VAC NH000 uR DIN43620 dual: on body and with T indicator
170M3810 63 690 VAC NH1 uR DIN43620 dual: on body and with T indicator
170M7915 80 690 VAC NH0 uR DIN43620 with T indicator
170M1566 80 690 VAC NH000 uR DIN43620 dual: on body and with T indicator
170M3811 80 690 VAC NH1 uR DIN43620 dual: on body and with T indicator
170M7916 100 690 VAC NH0 uR DIN43620 with T indicator
170M1567 100 690 VAC NH000 uR DIN43620 dual: on body and with T indicator
170M3812 100 690 VAC NH1 uR DIN43620 dual: on body and with T indicator
170M7917 125 690 VAC NH0 uR DIN43620 with T indicator
170M1568 125 690 VAC NH000 uR DIN43620 dual: on body and with T indicator
170M3813 125 690 VAC NH1 uR DIN43620 dual: on body and with T indicator
170M7918 160 690 VAC NH0 uR DIN43620 with T indicator
170M1569 160 690 VAC NH000 uR DIN43620 dual: on body and with T indicator
170M3814 160 690 VAC NH1 uR DIN43620 dual: on body and with T indicator
170M7919 200 690 VAC NH0 uR DIN43620 with T indicator
170M1570 200 690 VAC NH000 uR DIN43620 dual: on body and with T indicator
170M3815 200 690 VAC NH1 uR DIN43620 dual: on body and with T indicator
170M5804 200 690 VAC NH2 uR DIN43620 with T indicator
170M1571 250 690 VAC NH000 uR DIN43620 dual: on body and with T indicator
170M5805 250 690 VAC NH2 uR DIN43620 with T indicator
170M1572 315 690 VAC NH000 uR DIN43620 dual: on body and with T indicator
170M3817 315 690 VAC NH1 uR DIN43620 dual: on body and with T indicator
170M5806 315 690 VAC NH2 uR DIN43620 with T indicator
170M3818 350 690 VAC NH1 uR DIN43620 dual: on body and with T indicator
170M5807 350 690 VAC NH2 uR DIN43620 with T indicator
170M3819 400 690 VAC NH1 uR DIN43620 dual: on body and with T indicator
170M5808 400 690 VAC NH2 uR DIN43620 with T indicator
170M5809 450 690 VAC NH2 uR DIN43620 with T indicator
170M5810 500 690 VAC NH2 uR DIN43620 with T indicator
170M6808 500 690 VAC NH3 uR DIN43620 with T indicator
170M5811 550 690 VAC NH2 uR DIN43620 with T indicator
170M6809 550 690 VAC NH3 uR DIN43620 with T indicator
170M5812 630 690 VAC NH2 uR DIN43620 with T indicator
170M6810 630 690 VAC NH3 uR DIN43620 with T indicator
170M5813 700 690 VAC NH2 uR DIN43620 with T indicator
170M6811 700 690 VAC NH3 uR DIN43620 with T indicator
170M6812 800 690 VAC NH3 uR DIN43620 with T indicator
170M6813 900 690 VAC NH3 uR DIN43620 with T indicator
170M6814 1000 690 VAC NH3 uR DIN43620 with T indicator
170M8554 1250 690 VAC NH3 uR DIN43620 dual: on body and with T indicator