U3Ryb25nIFBvaW50cw==

  • SGlnaC1wZXJmb3JtYW5jZQ==

  • SW5jcmVhc2VkIHJlbGlhYmlsaXR5

  • SW1wcm92ZWQgc2FmZXR5

  • RnVzZSBibG93biBpbmRpY2F0b3I=

RnVuY3Rpb24=

SGlnaCBzcGVlZCBmdXNlcyAodVIpIHByb3RlY3QgcG93ZXIgc2VtaWNvbmR1Y3RvcnMgYW5kIERDIGNpcmN1aXRzLg==

Classification
UNSPSC 39121628
ETIM Class EC000055
IGCC 4982
Commerce
Effective date 1990-07-27
Country of origin IN
ETIM - Electrical characteristics
Voltage type AC
Rated current [A] 315
Rated voltage AC [V] 690
Utilization category Other
ETIM - Technical features
Fuse construction type according to IEC 60269 NH000
Logistics
GTIN/EAN 3596031023905
Customs number 8536109090
Price unit PC
Weight of the packing unit 0.188
Length of the packing unit 0.09
Width of the packing unit 0.07
Depth of the packing unit 0.22
Norms
Conformity to standards
  • IEC
  • UL
Technical Characteristics
Fuse melting indicator dual: on body and with T indicator
Fuse size NH000
Rated voltage 690 VAC
Rated current 315
Type uR DIN43620