RnVuY3Rpb24=
Classification
UNSPSC | 39121421 |
---|---|
ETIM Class | EC002498 |
IGCC | 4586 |
Commerce
Effective date | 1988-04-15 |
---|---|
Country of origin | FR |
ETIM - Technical features
Type of accessory/spare part | Connection terminal |
---|---|
Accessory | Yes |
Spare part | No |
Logistics
GTIN/EAN | 3596031222919 |
---|---|
Customs number | 8536901000 |
Price unit | PC |
Weight of the packing unit [kg] | 0.352 |
Length of the packing unit [m] | 0.1 |
Width of the packing unit [m] | 0.05 |
Depth of the packing unit [m] | 0.035 |
Norms
Conformity to standards | IEC |
---|
Technical Characteristics
Length of the product unit [mm] | 48 |
---|---|
Width of the product unit [mm] | 42 |
Depth of the product unit [mm] | 35 |
Weight [kg] | 0.352 |
Number of conductors | 2 |
Section | 35..185 mm2 |