U3Ryb25nIFBvaW50cw==
-
UGx1ZyAmIFBsYXk=
-
QWR2YW5jZWQgY29ubmVjdGl2aXR5
-
RW1iZWRkZWQgd2ViIHNlcnZlcg==
-
Q3liZXIgc2VjdXJpdHk=
-
RW1haWwgbm90aWZpY2F0aW9ucw==
RnVuY3Rpb24=
Classification
| UNSPSC | 83101808 |
|---|---|
| ETIM Class | EC001099 |
| IGCC | 6042 |
Commerce
| Description | Communication gateway interface for DIRIS Digiware system DIRIS Digiware M-50 with Ethernet gateway (with Bluetooth connectivity) and Modbus communication protocols |
|---|---|
| Effective date | 2019-11-15 |
| Offer Life Cycle Code | 40 |
| Country of origin | FR |
Environmental Sustainability
| Climate change - Total - Cradle to Grave [kg CO₂ eq.] | 128 |
|---|---|
| Climate change - Total - Cradle to Gate [kg CO₂ eq.] | 21 |
| SVHC > 0.1 mass percentage? | No |
| RoHS applicable? | Yes |
ETIM - Electrical characteristics
| Bus system KNX | No |
|---|---|
| Bus system KNX-RF (Radio Frequency) | No |
| Bus system radio frequency | No |
| Bus system LON | No |
| Bus system Powernet | No |
| Radio frequent bidirectional | No |
| Operating voltage [V] | 0..24 |
| Voltage type | DC |
| Power consumption [W] | 2.5 |
ETIM - Mechanical characteristics
| Width in number of modular spacings | 5 |
|---|---|
| Degree of protection (IP) | IP20 |
ETIM - Technical features
| Number of channels | 1 |
|---|---|
| Max. number of devices per channel | 32 |
| Model | Ethernet interface |
| Demounting protection | No |
| With LED indication | Yes |
| Updateable | Yes |
| Provider dependent | No |
| Visualization | No |
| Web-Server | Yes |
| Protocol | TCP/IP |
| Radio interface | No |
| IR interface | No |
Logistics
| GTIN/EAN | 3596033071133 |
|---|---|
| Customs number | 8517620000 |
| Price unit | PC |
| Weight of the packing unit [kg] | 0.256 |
| Length of the packing unit [m] | 0.09 |
| Width of the packing unit [m] | 0.132 |
| Depth of the packing unit [m] | 0.105 |
Norms
| Conformity to standards |
|
|---|
Technical Characteristics
| Communication ports | RS485 - Ethernet - Digiware - USB |
|---|---|
| Communication protocols | Modbus RTU - Modbus TCP - SNMP v1, v2, v3 & Traps - BACnet IP - HTTP(S) - FTP(S) - SMTP(S) - Bluetooth Low Energy |
| Model | M-50 |
| Type | Communication gateway interface for DIRIS Digiware system |
Documentation
References
DIRIS Digiware M is also available in 1 version
| Item | Model | Type | Communication protocols | Communication ports | Select |
|---|---|---|---|---|---|
| 48290222 | M-70 | Communication gateway interface for DIRIS Digiware system | Modbus RTU - Modbus TCP - SNMP v1, v2, v3 & Traps - BACnet IP - HTTP(S) - FTP(S) - SMTP(S) - Bluetooth Low Energy | RS485 - Ethernet - Digiware - USB |
