U3Ryb25nIFBvaW50cw==
RnVuY3Rpb24=
Classification
UNSPSC | 83101808 |
---|---|
ETIM Class | EC002301 |
IGCC | 6042 |
Commerce
Effective date | 2014-02-07 |
---|---|
Offer Life Cycle Code | 40 |
Country of origin | FR |
ETIM - Electrical characteristics
Accuracy class active energy according to IEC 62053-22 | 0.2S |
---|---|
Accuracy class reactive energy according to IEC 62053-23 | Other |
Sampling frequency [Hz] | 60 |
Number of voltage measurement inputs | 3 |
Number of current measurement inputs | 3 |
Voltage type (supply voltage) | AC |
Measuring range for frequency [Hz] | 50..60 |
ETIM - Technical features
Ampere meter | Yes |
---|---|
Blind power meter | Yes |
With rotational speed meter | No |
Frequency meter | Yes |
Pulse counter | No |
Voltmeter | Yes |
Effective power measurement device | Yes |
Display | LCD |
Remote display | No |
Logistics
GTIN/EAN | 3596032787394 |
---|---|
Customs number | 9030310090 |
Price unit | PC |
Weight of the packing unit [kg] | 0.337 |
Length of the packing unit [m] | 0.135 |
Width of the packing unit [m] | 0.09 |
Depth of the packing unit [m] | 0.11 |
Norms
Conformity to standards | IEC |
---|
Technical Characteristics
Application | Monitoring |
---|---|
Communication ports | RS485 |
Communication protocols | Modbus |
Model | A14 |
Type | DIN rail mounted |