U3Ryb25nIFBvaW50cw==
-
UmFwaWQgY29tbWlzc2lvbmluZw==
-
U3BlY2lmaWNhbGx5IGRlc2lnbmVkIGZvciBtYWlucy9tYWlucyBhbmQgbWFpbnMvZ2Vuc2V0IGFwcGxpY2F0aW9ucw==
-
UlM0ODUgY29tbXVuaWNhdGlvbg==
-
TW9yZSByb2J1c3Q=
RnVuY3Rpb24=
Classification
| UNSPSC | 39122205 |
|---|---|
| ETIM Class | EC000216 |
| IGCC | 5177 |
Commerce
| Description | Automatic Transfer Switch ATyS g, switching type I-0-II, 3P 630A, with positive break indication, ATS with integrated Dual Power Supply, repleacable motor and back plate mounting for Mains-Mains & Mains-Genset applications |
|---|---|
| Effective date | 2012-06-21 |
| Offer Life Cycle Code | 40 |
| Country of origin | FR |
Environmental Sustainability
| Climate change - Total - Cradle to Grave [kg CO₂ eq.] | 3403 |
|---|---|
| Climate change - Total - Cradle to Gate [kg CO₂ eq.] | 156 |
ETIM - Electrical characteristics
| Max. rated operation voltage Ue AC [V] | 1000 |
|---|---|
| Rated operating voltage [V] | 400..690 |
| Rated permanent current Iu [A] | 630 |
| Rated permanent current at AC-23, 400 V [A] | 630 |
| Rated permanent current at AC-21, 400 V [A] | 630 |
| Rated short-time withstand current lcw [kA] | 10 |
| Switching power at 400 V [kW] | 5040 |
| Conditioned rated short-circuit current Iq [kA] | 50 |
| Number of poles | 3 |
ETIM - Mechanical characteristics
| Suitable for floor mounting | No |
|---|---|
| Suitable for front mounting 4-hole | No |
| Suitable for front mounting centre | No |
| Suitable for distribution board installation | No |
| Suitable for intermediate mounting | Yes |
| Colour control element | Other |
| Degree of protection (IP), front side | IP20 |
| Width [mm] | 377 |
| Height [mm] | 260 |
| Depth [mm] | 320.5 |
ETIM - Technical features
| Version as main switch | Yes |
|---|---|
| Version as maintenance-/service switch | Yes |
| Version as safety switch | Yes |
| Version as emergency stop installation | No |
| Version as reversing switch | Yes |
| Number of switches | 2 |
| Number of auxiliary contacts as normally open contact | 3 |
| Motor drive optional | No |
| Motor drive integrated | Yes |
| Voltage release optional | No |
| Device construction | Built-in device fixed built-in technique |
| Type of control element | Other |
| Interlockable | Yes |
| Type of electrical connection of main circuit | Bolt connection |
Logistics
| GTIN/EAN | 3596032775674 |
|---|---|
| Customs number | 8536508000 |
| Price unit | PC |
| Weight of the packing unit [kg] | 16.6 |
| Length of the packing unit [m] | 0.54 |
| Width of the packing unit [m] | 0.43 |
| Depth of the packing unit [m] | 0.37 |
Norms
| Conformity to standards |
|
|---|
Technical Characteristics
| Height [mm] | 260 |
|---|---|
| Width [mm] | 377 |
| Depth [mm] | 320.5 |
| Weight [kg] | 16.6 |
| Control operator | Automatic programmable for GENSET |
| Number of poles | 3 |
| Rated current [A] | 630 |
| Type | Class PC |
| Frame size | B5 |
