U3Ryb25nIFBvaW50cw==
RnVuY3Rpb24=
Classification
UNSPSC | 39122205 |
---|---|
ETIM Class | EC000216 |
IGCC | 5177 |
Commerce
Effective date | 2011-11-21 |
---|---|
Country of origin | FR |
ETIM - Electrical characteristics
Max. rated operation voltage Ue AC [V] | 690 |
---|---|
Rated operating voltage [V] | 400..690 |
Rated permanent current Iu [A] | 160 |
Rated permanent current at AC-23, 400 V [A] | 160 |
Rated permanent current at AC-21, 400 V [A] | 160 |
Rated short-time withstand current lcw [kA] | 12 |
Rated operation power at AC-23, 400 V [kW] | 160 |
Conditioned rated short-circuit current Iq [kA] | 50 |
Number of poles | 4 |
ETIM - Mechanical characteristics
Suitable for floor mounting | No |
---|---|
Degree of protection (IP), front side | IP41 |
ETIM - Technical features
Version as main switch | Yes |
---|---|
Version as maintenance-/service switch | Yes |
Version as safety switch | Yes |
Version as emergency stop installation | No |
Version as reversing switch | Yes |
Number of switches | 8 |
Motor drive optional | No |
Motor drive integrated | Yes |
Voltage release optional | No |
Device construction | Complete device in housing |
Type of control element | Door coupling rotary drive |
Interlockable | Yes |
Type of electrical connection of main circuit | Screw connection |
Logistics
GTIN/EAN | 3596032635138 |
---|---|
Customs number | 8537109899 |
Price unit | PC |
Weight of the packing unit [kg] | 140 |
Length of the packing unit [m] | 0.35 |
Width of the packing unit [m] | 0.8 |
Depth of the packing unit [m] | 1 |
Norms
Conformity to standards | IEC |
---|
Technical Characteristics
Control operator | Automatic programmable |
---|---|
Number of poles | 4 |
Rated current [A] | 160 |
Size | 3 |
Frame size | B3 |