U3Ryb25nIFBvaW50cw==

  • U2ltcGxlIHRvIGluc3RhbGw=

  • SGlnaCBwcm90ZWN0aW9uIGFuZCBhdmFpbGFiaWxpdHk=

  • Q2VydGlmaWVkIHBlcmZvcm1hbmNl

  • RWFzeSB0byB1c2U=

  • RXh0ZW5kZWQgYW5kIGZsZXhpYmxlIGJhY2stdXAgdGltZQ==

RnVuY3Rpb24=

Q29tcGxldGUgYW5kIHByb2Zlc3Npb25hbCwgTkVUWVMgUlQgaXMgYSBzaW5nbGUtcGhhc2UgcmFjay10b3dlciBVUFMgZW5zdXJpbmcgcHJvdGVjdGlvbiBhbmQgYXZhaWxhYmlsaXR5IG9mIElUIGluZnJhc3RydWN0dXJlIHRoYXQgbWVldCBib3RoIHJlcXVpcmVtZW50cyBvZiBwb3dlciByZWxpYWJpbGl0eSBhbmQgaW5zdGFsbGF0aW9uIGZsZXhpYmlsaXR5Lg==

Classification
UNSPSC 39121011
ETIM Class EC000382
IGCC 4149
Commerce
Description (240 char.) NeTYS RT 1100VA/900W VFI UPS 1/1 WITH BATTERY INTEGRATED +RAILS
Effective date 2016-04-30
Country of origin CN
Length of the product unit 0.089
Width of the product unit 0.44
Depth of the product unit 0.333
Weight 13
ETIM - Electrical characteristics
Input voltage [V] 175..280
Primary frequency [Hz] 45..66
Number of phases primary 1
Output voltage [V] 200..240
Secondary frequency [Hz] 50..60
Output effective power [W] 900
Output apparent power [VA] 1100
Number of phases secondary 1
SNMP Yes
Voltage type AC
Max. voltage distortion output (linear load) [%] 2
Output power factor 0.82
ETIM - Mechanical characteristics
Height [mm] 88.7
Width [mm] 440
Depth [mm] 333
Weight [kg] 13
Construction type 482.6 mm (19 inch) device
Input connection C14
Number of output connections C13 6
ETIM - Technical features
USB interface No
Bridging time full load [min] 6.2
Suitable for network-management Yes
USV- technology Online
Overall efficiency [%] 93
Efficiency in eco-mode [%] 98
Potential free switch contact Yes
Auto shut down function Yes
Logistics
GTIN/EAN 8027122601115
Customs number 8504409590
Weight of the packing unit 13
Length of the packing unit 0.333
Width of the packing unit 0.44
Depth of the packing unit 0.089
Norms
Conformity to standards IEC
Technical Characteristics
Depth 333
Height 89
In/out 1/1
Output voltage 230
Rated frequency 50/50
Width 440
Sn 1.1
Pn 0.9
Conf C1
Input voltage 230
Rate (min) 1.1
Rate (max) 1.1
Life Time 03-05
Typical Backup Time 7
Configuration UPS Single Unit(s) with Bypass