RnVuY3Rpb24=
Classification
UNSPSC | 39121321 |
---|---|
ETIM Class | EC002270 |
IGCC | 4462 |
Commerce
Effective date | 2004-01-26 |
---|---|
Country of origin | FR |
Weight | 1.7 |
ETIM - Technical features
Type of accessory/spare part | Other |
---|---|
Accessory | Yes |
Spare part | No |
Logistics
GTIN/EAN | 3596031728312 |
---|---|
Customs number | 8538909999 |
Price unit | PC |
Weight of the packing unit | 1.7 |
Length of the packing unit | 0.57 |
Width of the packing unit | 0.125 |
Depth of the packing unit | 0.1 |
Norms
Conformity to standards | IEC |
---|
Technical Characteristics
Model | Corner piece |
---|---|
Size | for SBC30 |
Type | Busbar accessories |