U3Ryb25nIFBvaW50cw==

  • SGlnaCBjdXJyZW50IGNhcnJ5aW5nIGNhcGFjaXRpZXM=

  • RWFzeSBpbnN0YWxsYXRpb24=

  • SW50ZWdyYXRlZCBpbiB0aGUgc29mdHdhcmU=

RnVuY3Rpb24=

V2l0aCBpbnN1bGF0aW5nIGJhciBzdXBwb3J0cyB5b3UgY2FuIG1vdW50IGFuZCBhdHRhY2ggdGhlIGJ1c2JhcnMgaW5zaWRlIHRoZSBlbGVjdHJpY2FsIHBhbmVsIGFuZCBjb3BlIHdpdGggdGhlIGZvcmNlcyBleHBlcmllbmNlZCBieSB0aGUgYnVzYmFycyBkdXJpbmcgYSBzaG9ydCBjaXJjdWl0Lg==

Classification
UNSPSC 39121321
ETIM Class EC001166
IGCC 4462
Commerce
Effective date 1999-01-01
Country of origin FR
Weight 2.61
ETIM - Electrical characteristics
Number of poles 3
ETIM - Mechanical characteristics
Busbar distance [mm] 110
Logistics
GTIN/EAN 3596031236442
Customs number 8546901000
Price unit PC
Weight of the packing unit 2.61
Length of the packing unit 0.385
Width of the packing unit 0.08
Depth of the packing unit 0.055
Norms
Conformity to standards IEC
Technical Characteristics
Busbar distance 110
Number of poles 3
Rated voltage 1000 Vac
Section 4x5