U3Ryb25nIFBvaW50cw==
RnVuY3Rpb24=
Classification
UNSPSC | 39121321 |
---|---|
ETIM Class | EC001166 |
IGCC | 4462 |
Commerce
Effective date | 1999-01-01 |
---|---|
Offer Life Cycle Code | 40 |
Country of origin | FR |
ETIM - Electrical characteristics
Number of poles | 3 |
---|
ETIM - Mechanical characteristics
Busbar distance [mm] | 110 |
---|
Logistics
GTIN/EAN | 3596031236084 |
---|---|
Customs number | 8547200000 |
Price unit | PC |
Weight of the packing unit [kg] | 2.69 |
Length of the packing unit [m] | 0.385 |
Width of the packing unit [m] | 0.08 |
Depth of the packing unit [m] | 0.056 |
Norms
Conformity to standards | IEC |
---|
Technical Characteristics
Weight [kg] | 2.69 |
---|---|
Busbar distance | 110 |
Number of poles | 3 |
Rated voltage | 1000 Vac |
Section | 2x10 |