U3Ryb25nIFBvaW50cw==

  • SGlnaCBjdXJyZW50IGNhcnJ5aW5nIGNhcGFjaXRpZXM=

  • RWFzeSBpbnN0YWxsYXRpb24=

  • SW50ZWdyYXRlZCBpbiB0aGUgc29mdHdhcmU=

RnVuY3Rpb24=

V2l0aCBpbnN1bGF0aW5nIGJhciBzdXBwb3J0cyB5b3UgY2FuIG1vdW50IGFuZCBhdHRhY2ggdGhlIGJ1c2JhcnMgaW5zaWRlIHRoZSBlbGVjdHJpY2FsIHBhbmVsIGFuZCBjb3BlIHdpdGggdGhlIGZvcmNlcyBleHBlcmllbmNlZCBieSB0aGUgYnVzYmFycyBkdXJpbmcgYSBzaG9ydCBjaXJjdWl0Lg==

Classification
UNSPSC 39121321
ETIM Class EC001166
IGCC 4462
Commerce
Effective date 2003-06-05
Country of origin FR
Length of the product unit 0.373
Width of the product unit 0.043
Depth of the product unit 0.02
Weight 0.23
ETIM - Electrical characteristics
Number of poles 4
ETIM - Mechanical characteristics
Busbar distance [mm] 90
Logistics
GTIN/EAN 3596031670710
Customs number 8546901000
Price unit PC
Weight of the packing unit 0.23
Length of the packing unit 0.375
Width of the packing unit 0.045
Depth of the packing unit 0.02
Norms
Conformity to standards IEC
Technical Characteristics
Busbar distance 90
Number of poles 4
Rated voltage 1000 Vac
Section 1x10 - 2x10