U3Ryb25nIFBvaW50cw==
-
U3BhY2Utc2F2aW5n
RnVuY3Rpb24=
Classification
| UNSPSC | 39121321 |
|---|---|
| ETIM Class | EC001166 |
| IGCC | 4462 |
Commerce
| Effective date | 1999-01-01 |
|---|---|
| Offer Life Cycle Code | 40 |
| Country of origin | FR |
ETIM - Electrical characteristics
| Number of poles | 4 |
|---|---|
| Max. rated current [A] | 3200 |
ETIM - Mechanical characteristics
| Busbar distance [mm] | 123 |
|---|
Logistics
| GTIN/EAN | 3596031235308 |
|---|---|
| Customs number | 8547200000 |
| Price unit | PC |
| Weight of the packing unit [kg] | 1.09 |
| Length of the packing unit [m] | 0.04 |
| Width of the packing unit [m] | 0.15 |
| Depth of the packing unit [m] | 0.69 |
Norms
| Conformity to standards | IEC |
|---|
Technical Characteristics
| Length of the product unit [mm] | 560 |
|---|---|
| Width of the product unit [mm] | 55 |
| Depth of the product unit [mm] | 40 |
| Weight [kg] | 1.09 |
| Busbar distance | 123 |
| Number of poles | 4 |
| Rated voltage | 1000 Vac |
| Section | 3x80 |
