U3Ryb25nIFBvaW50cw==

  • SW5zdWxhdGluZyBtYXRlcmlhbHM=

  • RHVyYWJpbGl0eQ==

  • QWRhcHRhYmlsaXR5

RnVuY3Rpb24=

SW5zdWxhdGluZyBidXNiYXIgc3VwcG9ydHMgdG8gbW91bnQgY29wcGVyIG9yIGFsdW1pbml1bSBidXNiYXJzLCB0ZXN0ZWQgdG8gaG9sZCB0aGVtIHNlY3VyZWx5IGR1cmluZyBhIHNob3J0IGNpcmN1aXQu

Classification
UNSPSC 39121321
ETIM Class EC001166
IGCC 4462
Commerce
Effective date 1988-04-15
Country of origin FR
ETIM - Electrical characteristics
Number of poles 1
Max. rated current [A] 1000
Logistics
GTIN/EAN 3596031235285
Customs number 8546901000
Price unit PC
Weight of the packing unit 0.6
Length of the packing unit 0.07
Width of the packing unit 0.03
Depth of the packing unit 0.03
Norms
Conformity to standards IEC
Technical Characteristics
Number of poles 1
Rated voltage 690 VAC
Section 32..63x5