U3Ryb25nIFBvaW50cw==

Classification
UNSPSC 39122233
ETIM Class EC001040
IGCC 5291
Commerce
Effective date 1992-08-12
Obsolescence date 2023-12-30
Production ban date 2024-03-30
Country of origin TN
Length of the product unit 0.162
Width of the product unit 0.186
Depth of the product unit 0.173
Weight 2.15
ETIM - Electrical characteristics
Max. rated operation voltage Ue AC [V] 690
Rated permanent current Iu [A] 160
Rated operation power at AC-23, 400 V [kW] 80
Conditioned rated short-circuit current Iq [kA] 50
Number of poles 4
ETIM - Mechanical characteristics
Cable entry Top/bottom
Equipped with connectors No
Suitable for floor mounting Yes
Suitable for front mounting Yes
Suitable for busbar mounting No
Degree of protection (IP), front side IP20
ETIM - Technical features
Version as main switch Yes
Version as safety switch Yes
Suitable for fuses NH00
With error protection No
Type of electrical connection of main circuit Bolt connection
Type of control element Rocker lever
Position control element Right
Motor drive optional No
Motor drive integrated No
Version as emergency stop installation Yes
Logistics
GTIN/EAN 3596031175246
Customs number 8536309090
Price unit PC
Weight of the packing unit 2.15
Length of the packing unit 0.16
Width of the packing unit 0.215
Depth of the packing unit 0.165
Norms
Conformity to standards IEC
Technical Characteristics
Fuse size NH0
Number of poles 4
Rated current 160
Type I-0
Frame size 3