U3Ryb25nIFBvaW50cw==

  • RWFzeSBhc3NlbWJseQ==

  • Q29tcGFjdA==

  • U2FmZXR5

RnVuY3Rpb24=

Q09NTyBkZXZpY2VzIG1ha2UgYW5kIGJyZWFrIHVuZGVyIGFsbCB0eXBlcyBvZiBsb2FkIGNvbmRpdGlvbnMgYW5kIHByb3ZpZGUgc2FmZSBpc29sYXRpb24gZm9yIGFueSBsb3cgdm9sdGFnZSBjaXJjdWl0LCBlc3BlY2lhbGx5IGZvciBtYWNoaW5lIGNvbnRyb2wgY2lyY3VpdHMu

Classification
UNSPSC 39122233
ETIM Class EC000216
IGCC 5290
Commerce
Effective date 2016-02-29
Country of origin DE
Length of the product unit 0.067
Width of the product unit 0.067
Depth of the product unit 0.088
Weight 0.16
ETIM - Electrical characteristics
Max. rated operation voltage Ue AC [V] 690
Rated operating voltage [V] 400..690
Rated permanent current Iu [A] 63
Rated permanent current at AC-23, 400 V [A] 41
Rated permanent current at AC-21, 400 V [A] 63
Rated operation power at AC-3, 400 V [kW] 63
Rated short-time withstand current lcw [kA] 1
Rated operation power at AC-23, 400 V [kW] 22
Switching power at 400 V [kW] 22
Conditioned rated short-circuit current Iq [kA] 8
Number of poles 3
ETIM - Mechanical characteristics
Suitable for floor mounting No
Suitable for front mounting 4-hole No
Suitable for front mounting centre Yes
Suitable for distribution board installation No
Suitable for intermediate mounting Yes
Colour control element Other
Degree of protection (IP), front side IP20
ETIM - Technical features
Version as main switch No
Version as maintenance-/service switch Yes
Version as safety switch Yes
Version as emergency stop installation Yes
Version as reversing switch No
Number of switches 1
Motor drive optional No
Motor drive integrated No
Voltage release optional No
Device construction Built-in device fixed built-in technique
Type of control element Other
Interlockable Yes
Type of electrical connection of main circuit Screw connection
Logistics
GTIN/EAN 3596032965570
Customs number 8536508090
Price unit PC
Weight of the packing unit 0.16
Length of the packing unit 0.06
Width of the packing unit 0.06
Depth of the packing unit 0.078
Norms
Conformity to standards IEC
Technical Characteristics
Control operator K1-Direct, door mounting
Number of poles 3
Rated voltage 400..690 VAC
Rated current 50 (UL) 63 (IEC)
Type Door mounting
Frame size COMO