U3Ryb25nIFBvaW50cw==

  • SGlnaC1wZXJmb3JtYW5jZQ==

  • SW5jcmVhc2VkIHJlbGlhYmlsaXR5

  • SW1wcm92ZWQgc2FmZXR5

  • RnVzZSBibG93biBpbmRpY2F0b3I=

RnVuY3Rpb24=

SGlnaCBzcGVlZCBmdXNlcyAodVIpIHByb3RlY3QgcG93ZXIgc2VtaWNvbmR1Y3RvcnMgYW5kIERDIGNpcmN1aXRzLg==

Classification
UNSPSC 39121628
ETIM Class EC002704
IGCC 4982
Commerce
Effective date 2006-07-07
Country of origin IN
ETIM - Electrical characteristics
Release characteristic Fast (F)
Breaking capacity [kA] 200
Voltage type AC/DC
Rated current [A] 25
Rated voltage [V] 690
Utilization category aR (accompanied semiconductor protection)
Rated operating frequency [Hz] 50..60
ETIM - Mechanical characteristics
Size 14x51 mm
ETIM - Technical features
Model Ceramic fuse
Logistics
GTIN/EAN 3596031838202
Customs number 8536105090
Price unit PC
Weight of the packing unit 0.632
Length of the packing unit 0.05
Width of the packing unit 0.07
Depth of the packing unit 0.115
Norms
Conformity to standards
  • IEC
  • UL
Technical Characteristics
Fuse melting indicator with striker
Fuse size 22x58
Rated voltage 690 VAC
Rated current 25
Type uR/aR