RnVuY3Rpb24=
Classification
UNSPSC | 39122205 |
---|---|
ETIM Class | EC000261 |
IGCC | 5177 |
Commerce
Effective date | 2009-10-01 |
---|---|
Offer Life Cycle Code | 40 |
Country of origin | FR |
ETIM - Mechanical characteristics
Width [mm] | 305 |
---|---|
Height [mm] | 410 |
Depth [mm] | 150 |
Material | Plastic |
Material quality | Other |
Surface finishing | Untreated |
Colour | Grey |
RAL-number | 7035 |
Number of doors | 1 |
With glazed door | Yes |
With ventilation door | No |
With rear door | No |
Suitable for outdoor set-up | Yes |
Pitched roof | No |
Impact strength | IK08 |
Degree of protection (IP) | IP55 |
ETIM - Technical features
Freestanding | Yes |
---|---|
Floor standing wall model | No |
Suitable for wall mounting | Yes |
Couplable | No |
With mounting plate | Yes |
Mounting plate depth-adjustable | No |
Suitable for wall built-in | Yes |
EMC-version | No |
Logistics
GTIN/EAN | 3596031977260 |
---|---|
Customs number | 8538100000 |
Price unit | PC |
Weight of the packing unit [kg] | 3 |
Length of the packing unit [m] | 0.165 |
Width of the packing unit [m] | 0.32 |
Depth of the packing unit [m] | 0.445 |
Technical Characteristics
Length of the product unit [mm] | 410 |
---|---|
Width of the product unit [mm] | 305 |
Depth of the product unit [mm] | 150 |
Depth [mm] | 150 |
Height [mm] | 410 |
Model | Residential enclosure |
Width [mm] | 305 |