RnVuY3Rpb24=
Classification
UNSPSC | 39122205 |
---|---|
ETIM Class | EC000261 |
IGCC | 5177 |
Commerce
Effective date | 2006-11-09 |
---|---|
Country of origin | FR |
Length of the product unit | 0.385 |
Width of the product unit | 0.385 |
Depth of the product unit | 0.193 |
Weight | 5.89 |
ETIM - Mechanical characteristics
Width [mm] | 385 |
---|---|
Height [mm] | 385 |
Depth [mm] | 193 |
Material | Plastic |
Material quality | Other |
Surface finishing | Untreated |
Colour | Grey |
RAL-number | 7035 |
With glazed door | No |
With ventilation door | No |
With rear door | No |
Suitable for outdoor set-up | No |
Pitched roof | No |
Degree of protection (IP) | IP41 |
ETIM - Technical features
Freestanding | Yes |
---|---|
Floor standing wall model | No |
Suitable for wall mounting | Yes |
Couplable | No |
With mounting plate | Yes |
Mounting plate depth-adjustable | No |
Suitable for wall built-in | Yes |
EMC-version | No |
Logistics
GTIN/EAN | 3596031854561 |
---|---|
Customs number | 8538100000 |
Price unit | PC |
Weight of the packing unit | 5.89 |
Length of the packing unit | 0.015 |
Width of the packing unit | 0.115 |
Depth of the packing unit | 0.2 |
Technical Characteristics
Depth | 193 |
---|---|
Height | 385 |
Model | Enclosure IP65 |
Width | 385 |