Strong Points
Function
W-BMS, the SOCOMEC Battery Monitoring System, is an effective battery monitoring solution which maximizes the availability of the supply in applications where power continuity is vital.
Because 75 % of uninterruptible power supply (back-up power supply) system breakdowns are down to batteries, the reliability of these components is a key feature of your electrical system. Therefore, accurate, detailed monitoring of their operating condition is vital. This actually guarantees maximum continuity of the supply to the system’s critical loads, loads which cannot tolerate even a brief interruption let alone a prolonged power cut.
References
W-BMS is available in X versions
Item | Width [mm] | Depth [mm] | Height [mm] | Weight [kg] | Description (240 char.) | Select |
---|---|---|---|---|---|---|
WBMS-CU-PLUS | 46 | 150 | 86 | 0.5 | BATTMASTER WIRELESS BMS CU WITH ENHANCED ANTENNA UP 1024 BLOCKS | |
WBMS-CU-LITEPLU | 46 | 150 | 86 | 0.5 | BATTMASTER WIRELESS BMS CU WITH ENHANCED ANTENNA UP 50 BLOCKS |
Advantages
Anticipate malfunctions
W-BMS is a vital tool in the continuous supply of critical systems and performs preventative battery monitoring.
This solution provides the opportunity to eliminate any unscheduled power cut due to battery failure.
Make cost savings
- Improving UPS uptime.
- Reducing maintenance operations by 75%.
- Maximizing battery return on investment.
- Anticipating battery malfunctions.
- Guaranteeing the safety of maintenance personnel.
Ensure the continuity and safety of the supply to critical loads
It is vital always to know the operating status of the lead acid batteries supplying critical applications. W-BMS ensures that these are in good condition and will work when you need them. Unlike other battery monitoring systems, W-BMS has been specifically designed to monitor the impedance of the different battery monoblocs every day.
By avoiding the time-consuming and potentially dangerous manual method of testing individual batteries, W-BMS increases the likelihood of identifying a power failure and greatly increases the safety of maintenance personnel.
Applications
- Data center - Power availability for servers
- Data center - Power availability for telecom