U3Ryb25nIFBvaW50cw==
RnVuY3Rpb24=
Classification
UNSPSC | 41112112 |
---|---|
ETIM Class | EC002478 |
IGCC | 3240 |
Commerce
Effective date | 1998-04-20 |
---|---|
Country of origin | DE |
ETIM - Electrical characteristics
Type of analogy output | 4 - 20 mA |
---|---|
Number of phases | 1 |
ETIM - Mechanical characteristics
Modular version | No |
---|
Logistics
GTIN/EAN | 3596031094936 |
---|---|
Customs number | 8504408390 |
Price unit | PC |
Weight of the packing unit | 0.355 |
Length of the packing unit | 0.082 |
Width of the packing unit | 0.083 |
Depth of the packing unit | 0.145 |
Norms
Conformity to standards | IEC |
---|
Technical Characteristics
Control voltage | 230 VAC |
---|---|
Input | 30A |
Output | 4-20mA / 0-10VDC |
Type | Current transducer |