Strong Points
Function
Provides redundant power supply to single-corded It equipment.
Conformity to standards
IEC 60950-1
CEI/EN 62310-2
DEEE
ROHS
CE
Advantages
Ensured power continuity
- Powered by two independent sources.
- A competitive alternative to redundant power supply (dual-corded) in the equipment cabinet in terms of price and features.
- Fast transfer time without source overlapping (ITIC curve compliant).
- Maintenance-free equipment.
Easy rack integration
- Easy installation in 19” rack cabinets.
- Compact enclosure saving valuable cabinet rack space.
- Plug and Play devices pre-configured according to Socomec’s STS field experience.
- Easy and quick connection of the loads via multiple IEC 320 outlets.
- Integrated backfeed protection device for even easier electrical integration.
Hot-swappable version
- Easy extraction and replacement of control and power unit without load interruption.
- Reduced MTTR.
- Front mounted double bypass protected against miss manipulation.
- Flexible load conection via fully rated terminal (up to 35 mm²) or locking IEC sockets.
Agility and ease of use
- Front panel with LCD display for intuitive control and easy management.
- Source selection from the front panel without modifying the cabling.
- Automatic and manual transfer.
- Synchronised and non-synchronised source management.
- LCD display of all input and output values.
- Configuration tool for easy customisation of rated voltage, monitoring parameters/tolerances, functionalities and operation.
Flexible remote management
- Remote management via LAN networks (SNMP).
- Real-time monitoring (RS485).
- Configurable dry contacts communication port via local setup connection port.
- USB port & RS232 port for STATYS XS local monitoring.
Applications
- Data center – Edge infrastructure availability
Technical data
| STATYS XS | |||
|---|---|---|---|
| Model | 16A - fixed model | 32A - fixed model | 32A - hot-swap model |
| Input / Output | |||
|---|---|---|---|
| Rated current | 16A (configurable 10A to 16A) | 32A (configurable 20A to 32A) | 32A (configurable 20A to 32A) |
| Rated voltage | 200/208/220/230/240V | ||
| Voltage tolerance | ±10% (configurable) | ||
| Rated frequency | 50/60Hz | ||
| Frequency tolerance | ±10% (configurable) | ||
| Transfer time | ITIC curve compliant | ||
| Admitted overload | 125% for 1 minutes, 150% for 30 seconds | ||
| Connections | |||
|---|---|---|---|
| Model | 16A - fixed model | 32A - fixed model | 32A - hot-swap model |
| Input | 2x IEC C20 (16A) | Terminal 1x 6P (10mm²) | Terminal 1x 4P (up to 35mm²) |
| Output | 1x IEC C19 (16A), 8x IEC C13 (10A) | 2x IEC C19 (16A), 16x IEC C13 (10A) | 2x locking IEC C19 (16A), 12x locking IEC C13 (10A), terminal 1x 2P (up to 35mm²) |
| Communication and user interface | |||
|---|---|---|---|
| Model | 16A - fixed model | 32A - fixed model | 32A - hot-swap model |
| Display | LCD display | ||
| Standard communication features | slot for optional communication board, 5 dry contacts (voltage-free, configurable), setup connection port for configuration tool | ||
| Communication options | SNMP card, RS485 card | ||
| Environment | |||
|---|---|---|---|
| Model | 16A - fixed model | 32A - fixed model | 32A - hot-swap model |
| Operating ambient temperature | up to +40°C | ||
| Relative humidity | 5% to 90% without condensation | ||
| Acoustic level at 1m (ISO 3746) | <25dBA | ||
| Mechanical specifications | |||
|---|---|---|---|
| Model | 16A - fixed model | 32A - fixed model | 32A - hot-swap model |
| Dimensions W x D x H (mm) | 440 (19”) x 285 x 44 (1U) | 440 (19”) x 360 x 88 (2U) | 440 (19”) x 420 x 88 (2U) |
| Weight (kg) | 4 | 6 | 9 |
| Standards | |||
|---|---|---|---|
| Model | 16A - fixed model | 32A - fixed model | 32A - hot-swap model |
| Directives | 2014/35/UE, 2014/30/UE | ||
| Standards | IEC 60950-1, IEC/EN 62310-2 | ||
| Environmental | WEEE, ROHS | ||
| Product declaration | CE | ||
Communication
Standard communication features
- 1 slot for communication options.
- USB & MODBUS RTU (RS232) port for local management
Communication options
- SNMP option card: WEB/SNMP interface for remote monitoring and management.
- Serail link option card: RS485 interface for real time monitoring
Socomec services
Socomec offers comprehensive support to optimise the performance and longevity of your equipment. 400 experts and 250 engineers are mobilised to offer a complete service, from commissioning to end-of-life management of your equipment.
Commissioning
Commissioning by the manufacturer is the guarantee of safe, reliable and operational equipment.
Platinum Warranty
Platinum Warranty improves standard factory coverage: contractual response times, priority hotline access and optional preventive maintenance.
Maintenance
Benefit from Socomec experts available on-site and remotely to guarantee the performance of your equipment and optimize its life cycle.
Training
Strengthen your skills with Socomec-certified training and gain autonomy, performance and confidence.