Function

SIRCOVER UL 98/1008 are heavy duty manual transfer switches. They ensure switching transfer of sources or transfer of two low voltage circuits on load as well as their safe disconnection.
These switches are extremely durable and are tested and approved for use in the most demanding applications, such as resitive load or total system applications

Conformity to standards

UL 1008, Guide WPYV, file 317092
UL 98, Guide WHTY, file 201138

References

SIRCOVER UL 98/1008 is available in X versions

Advantages

Stable positions

SIRCOVER UL has three stable positions which are not affected by voltage drops or vibrations, thus protecting your load against network interference.

Compact design

The SIRCOVER UL is based on a backto- back switching technology, providing a compact solution.

On-load switching

The SIRCOVER UL enables secure and reliable switching, without the need for pre-breaking upstream.

Reliability

The SIRCOVER UL has double breaking per pole achieved through its sliding bar contacts system.
The quick opening and rapid closure provides simultaneous disconnecting or making of all power contacts.

Resources & Documentation

Assistance

331F85EE-06C9-4809-9910-162B465D771A Created with sketchtool.

Looking for product documentation?

Access product catalogues, operating instructions, technical documents, CAD files, and more.

F3AF315C-0799-42F2-AF18-B1B77756CAE4 Created with sketchtool.

Questions? We can help!

Installation, commissioning, maintenance, product selection, software updates: we can help!