Function

The EMergency CPSS range (Emergency Central Power Supply System) has been designed to answer your needs in terms of power supply for your safety system. All our Emergency products are compliant with standard EN 50171.

Conformity to standards

EN 50171

Advantages

EN 50171 compliant

- IP20 enclosure compliant with EN 60598-1.
- Fast battery charge: 80% in 12 hours.
- Battery protection against damage due to a polarity inversion.
- Battery protection against deep discharge.
- Long-life battery with 10-year life expectancy (only for 6 kVA).
- Designed to withstand 120% of the nominal charge during the entire back-up period.

Robust with high availability

- True online double conversion technology (VFI) assures high availability and total load protection in any environmental conditions.
- Reliable solution in a wide operating ambient temperature up to 45°C.
- Standard Over Voltage Control Device (OVCD) protects the UPS and the load from dangerous mains peak-voltages.

Flexible autonomy

- Modular battery extension flexibility enables limitless autonomy configuration.
- Hot-swap modular battery extension increases back-up - even after installation - according to the load criticality to be supplied.
- UPS with powerful battery charger for modular battery extension to:
• ensure constant and reliable operation using external high capacity batteries,
• provide power supply continuity during long outages,
• ensure a fast recharging.

Easy and error-free installation

- Quick and simple installation: no configuration necessary on first startup.
- Compact tower UPS system saves space in the operating environment.
- Installation according to the load criticality to be supplied.

Applications

  • Building - Power availability for life safety

Technical data

Model ITY3-EM020LB-K ITY3-EM060LB-K
Sn (kVA) 2 6
Pn (kW) 2 6
Pn according to EN 50171 (kW) 1,5 5
Inverter max withstand power EN 50171 (kW) 2 6
Input / output 1/1
Input
Model ITY3-EM020LB-K ITY3-EM060LB-K
Rated voltage 230V (1ph+N)
Voltage tolerance 160V to 300V 160V to 276V
Rated frequency 50/60Hz
Frequency tolerance ± 2%
Power factor / THDI >0,98% / <5% >0,99
Output
Model ITY3-EM020LB-K ITY3-EM060LB-K
Rated voltage 220/230/240V
Voltage tolerance ±1%
Rated frequency 50/60Hz
Frequency tolerance ± 0,1%
Overload UPS designed @ Pn 110% for 5 min. 130% for 5 sec
Crest factor 3:1
UPS Cabinet
Model ITY3-EM020LB-K ITY3-EM060LB-K
Dimensions L x P x H (mm) 192 x 428 x 322 225 x 416 x 354
Weight (kg) 11 13,5
Protection degree IP20 (EN 50171)
Acoustic level (dBA) 1m (ISO 3756) < 52
Battery
Model ITY3-EM020LB-K ITY3-EM060LB-K
Type VRLA with 5-year life expectancy VRLA with 10-year life expectancy
Charging capability 80% of back-up time in 12h
Standards
Model ITY3-EM020LB-K ITY3-EM060LB-K
CPSS EN 50171
Safety EN 62040-1
EMC EN 62040-2
Performance EN 62040-3
Product certification CE

 

Communication

Standard communication features

- 1 slot for communication options.
- Dry-contact card according to EN 50171.
- USB port for UPS management based on HID protocol.
- MODBUS RTU (RS232).
- LOCAL VIEW software for local UPS monitoring and shutdown for Windows, Linux and MAC OSX.
- Clear and uncluttered LCD interface for easy UPS monitoring, even for less specialist users.

Communication options

- NET VISION: professional WEB/SNMP Ethernet interface for secure UPS monitoring and remote automatic shutdown.
- Environmental Monitoring Device (EMD).
- REMOTE VIEW PRO supervision software.

Socomec services

Socomec offers comprehensive support to optimise the performance and longevity of your equipment. 400 experts and 250 engineers are mobilised to offer a complete service, from commissioning to end-of-life management of your equipment.

Commissioning

Commissioning by the manufacturer is the guarantee of safe, reliable and operational equipment.

Learn more

Maintenance

Benefit from Socomec experts available on-site and remotely to guarantee the performance of your equipment and optimize its life cycle.

Learn more

SoLink remote monitoring

Reduce your contingencies with 24/7 monitoring of your critical equipment by Socomec experts.

Learn more

SoLive Pro performance monitoring

Simply and securely view real-time data from your SUNSYS energy storage systems.

Learn more

SoLive remote monitoring

Keep control of your Socomec equipment with a free real-time monitoring mobile app.

Learn more

SoData data monitoring

Easily access raw data from Socomec connected products on the cloud.

Learn more

Remote troubleshooting

Our experts troubleshoot your UPS remotely via reliable, secure diagnostics.

Learn more

Documentation

  • PDF
    ITYS EM+ Secure power supply for single-phase emergency systems 2 and 6 kVA
    Select
  • PDF
    CPSS EMERGENCY EM+ 2-200kVA
    Select
  • PDF
    Maintenance contracts for Uninterruptible Power Supply
    Select

Assistance

Looking for product documentation?

Access product catalogues, operating instructions, technical documents, CAD files, and more.

Questions? We can help!

Installation, commissioning, maintenance, product selection, software updates: we can help!