Function

The split-core current sensors in the iTR ranges enable the current on an electrical installation to be measured. Used with a PMD from the DIRIS Digiware, DIRIS A-40, DIRIS B-10 or B-30 range, they make it possible to perform accurate measurements between 25 and 600 A, and provide access to an overall accuracy class. The RJ12 connection system makes it easier to connect it all up, and the integrated intelligence prevents any configuration errors.
The sensors in the iTR range revolutionise the world of measurement and provide access to VirtualMonitor equipment monitoring technologies and to AutoCorrect automatic configuration.

Conformity to standards

- IEC 61557-12
ISO 14025
UL

References

iTR sensors is available in 4 versions

Item Model Opening Rated current [A] Secondary rated current Select
48290655 iTR 10 63 RJ12
48290656 iTR 14 160 RJ12
48290657 iTR 21 250 RJ12
48290658 iTR 32 600 RJ12

Advantages

Smart sensors

- Sensors with an extended operational range.
- Automatic detection of rating.
- Secure disconnection on load.
- Quick connection via RJ12 and identification of cable by colour code.

Accurate

Measurement accuracy of Class 0.5 according to standard IEC 61557-12 guaranteed for the overall measurement chain from 2 to 120% of nominal current.

VirtualMonitor technology

VirtualMonitor provides monitoring of protection devices:
- Across the entire electrical installation.
- Remotely and in real time.
- Without additional hardware or wiring.

AutoCorrect technology

AutoCorrect guarantees that your measurement system is working correctly:
- Automatic wiring control (voltage/current/phase association).
- Correction of errors.

Documentation

  • PDF
    Système de mesure et de surveillance DIRIS Digiware AC
    Select
  • PDF
    AC measurement and monitoring system DIRIS Digiware AC
    Select
  • PDF
    Centrales de mesure multifonctions DIRIS B
    Select
  • PDF
    Multifunction power monitoring devices DIRIS B
    Select
  • PDF
    DIRIS B-10L Multifunction Meter_UE declaration
    Select
  • PDF
    DIRIS DIGIWARE AC Module_UK declaration
    Select
  • PDF
    TR _ iTR sensors Split-core AC current sensors
    Select
  • DIRIS Digiware AC - CCTP
  • PDF
    DIRIS A-100_A-200 Power quality meter
    Select
  • PDF
    Capteurs TR _ iTR - Capteurs de courant ouvrants AC
    Select
  • PDF
    TR _ iTR sensors - Split-core AC current sensors
    Select
  • PDF
    TE, TR, iTR, TF,TR-W_UL certificate
    Select
  • PDF
    DIRIS B Multifunction Meter PMD_UK declaration
    Select
  • PDF
    DIRIS A-x0 Multifunction Meter PMD_UK declaration
    Select
  • PDF
    DIRIS Digiware - Système de surveillance de l’énergie électrique
    Select
  • SPLIT CORE CT iTR-10 25-63A CAD 48290655
  • SPLIT CORE CT iTR-14 40-160A CAD 48290656
  • SPLIT CORE CT iTR-21 63-250A CAD 48290657
  • SPLIT CORE CT iTR-32 160-600A CAD 48290658

Assistance

Looking for product documentation?

Access product catalogues, operating instructions, technical documents, CAD files, and more.

Questions? We can help!

Installation, commissioning, maintenance, product selection, software updates: we can help!