Function

The EMergency CPSS range (Emergency Central Power Supply System) has been designed to answer your needs in terms of power supply for your safety system.
All our EMergency products are compliant with standard EN 50171.

Conformity to standards

EN 50171
IEC/EN 62040-1, IEC/EN 62040-2
CE

Advantages

A complete solution for your emergency systems

The EMergency CPSS products are intended to ensure energy supply to emergency escape lighting in the event of mains supply failure.
Depending on the local legislation, it may be suitable for energizing other essential safety equipment, such as:
- electric circuits of automatic fire extinguishing installations,
- paging systems and signaling safety installations,
- smoke extraction equipment,
- carbon monoxide warning systems,
- special safety installations related to specific buildings, e.g. high-risk areas.
The wide range is suitable for all standard needs. For non-standard requests, our team of experts is on hand to adapt the products to your needs.

Technical data

Sn [kVA] 160 200
Pn [kW] 144 180
Pn according to EN 50171 [kW] 120 150
Input / output 3/3

 

Input
Model 160 200
Rated voltage 400V 3ph
Voltage tolerance(1) 240V to 480V(1)
Rated frequency 50/60Hz
Frequency tolerance ±10%
Power factor/THDI 0.99/<3%

 

Output
Model 160 200
Rated voltage 400V
Voltage tolerance static load ±1% dynamic load in accordance with VFI-SS-111
Rated frequency 50/60Hz
Frequency tolerance ±2% (configurable from 1% to 8%)
Overload UPS designed @ Pn 110% for 10 min, 135% for 1 min
Crest factor 3:1

 

UPS Cabinet
Model 160 200
Dimensions W x D x H (mm) 700 x 800 x 1930
Maximum weight (without battery) (kg) 480 500
Protection degree IP20 (EN 50171)
Acoustic level at 1m (ISO 3756) <68dBA

 

Battery
Model 160 200
Type VRLA with 10-year life expectancy
Standard back-up time at the end of battery life 60/90/120min(1)
Charging capabillity 80% of back-up time in 12h
Embedded battery Max BUT(1) External battery

 

Standards
Model 160 200
CPSS EN 50171
Safety IEC/EN 62040-1
EMC IEC/EN 62040-2
Performance IEC/EN 62040-3
Product declaration CE

System

Electrical options

- Transformer embedded in the UPS enclosure.
- Connection to downstream IT earthing system.
- Eco mode to reach up to 98% efficiency.
- Other types of battery available.

Communication

Standard communication features

- User-friendly 7” touch-screen multilingual colour graphic display.
- Slots for communication options.
- Dry-contact interface (configurable voltage-free contacts).

Communication options

- Dry-contact interface (configurable voltage-free contacts).
- MODBUS RTU RS485 or MODBUS TCP.
- NET VISION: professional WEB/SNMP
- Ethernet interface for secure UPS monitoring and remote automatic shutdown.
- REMOTE VIEW PRO supervision software.

Assistance

331F85EE-06C9-4809-9910-162B465D771A Created with sketchtool.

Looking for product documentation?

Access product catalogues, operating instructions, technical documents, CAD files, and more.

F3AF315C-0799-42F2-AF18-B1B77756CAE4 Created with sketchtool.

Questions? We can help!

Installation, commissioning, maintenance, product selection, software updates: we can help!