Function

They ensure switching, transfer of sources or transfer of two low voltage circuits on load as well as their safe disconnection.

Conformity to standards

IEC 60947-3
UL 60947-4-1

Advantages

Simple installation

The “quick fix” allows significant time saving in fixing the handle to the device. The devices sold in enclosed version are ready for installation.

Quick mounting

The accessories offered are common to all the products in the range. The products are designed for installation:
- on the rear of the cabinet on a backplate,
- on the rear of the cabinet on a DIN rail,
- on the door with a direct handle.

Effective in all circumstances

The devices are available with 3 standard switching types that can cover a wide variety of applications:
- I-II
- I-0-II
- I-0-II with bypass

Documentation

  • PDF
    COMO CS Manual Cam Transfer Switches
    Select
  • PDF
    COMO CS - Commutateurs à cames manuels
    Select
  • PDF
    COMO CS - Manual Cam Transfer Switches from 25 to 100 A
    Select
  • PDF
    COMO CS range_UE declaration
    Select
  • PDF
    COMO CS - Manual Cam Transfer Switches
    Select
  • PDF
    Guide de choix - Inverseurs de sources manuels
    Select
  • COMO CS by-pass 3P back 25A CAD 43503002
  • COMO CS by-pass 3P back 40A CAD 43503004
  • COMO CS by-pass 3P back 63A CAD 43503006
  • COMO CS by-pass 3P back 100A CAD 43503010
  • COMO CS by-pass 3P door 25A CAD 43503102
  • COMO CS by-pass 3P door 40A CAD 43503104
  • COMO CS by-pass 3P door 63A CAD 43503106
  • COMO CS by-pass 3P door 100A CAD 43503110
  • COMO CS by-pass 4P back 25A CAD 43504002
  • COMO CS by-pass 4P back 40A CAD 43504004
  • COMO CS by-pass 4P back 63A CAD 43504006
  • COMO CS by-pass 4P back 100A CAD 43504010
  • COMO CS by-pass 4P door 25A CAD 43504102
  • COMO CS by-pass 4P door 40A CAD 43504104

Assistance

Looking for product documentation?

Access product catalogues, operating instructions, technical documents, CAD files, and more.

Questions? We can help!

Installation, commissioning, maintenance, product selection, software updates: we can help!