Can you carry out a module hot swap in just 5minutes?
Are you sure your UPS has no single point of failure?
Can you perform truly online risk-free maintenance?
Are you certain that your system won’t propagate faults?
If the answer is no, then let us introduce you to your new modular.
"Today’s critical infrastructures need to be flexible and designed for rapid deployment or upgrades – both in terms of the physical product and extended support services – all whilst maintaining the system’s optimum availability. With modular UPS, it’s possible to solve a number of problems in parallel – a key concern for every operator responsible for a critical application."
Don’t just take our word for it – here’s the data:
Ultimate Modular UPS
Without compromise - from 2.5 kW to 4800 kW
The gold standard for power scalability and risk-free maintenance in truly online modular format.
This is big data centre technology – democratised for any application.
![]()
Modulys XS, Modulys GP and Modulys XL are the three UPS part of the modular range
4 steps to choose the right modular UPS
with the level of protection you need.
Safe and easy deploymentWhether your installation is compact and bijoux or seriously super-scaled, we have made installations safe and uncomplicated – for everyone. |
|
The 5-minutes hot scaleUltimate modularity means that one module can be scrambled or unbroken simply while the rest of the system maintains maximum protection and free of human error. |
|
Risk-free maintenanceModular solutions deliver risk-free maintenance at critical and sensitive stages – all while protecting the load. |
|
Engineered for resilienceBy rightsizing through modularity and robust design, system reliability can be maximised for the best possible overall resilience - avoiding fault propagation - at the entire modular UPS level. |
|
How to choose the right modular UPS?
| Our modular UPS |
MODULYS XS |
MODULYS GP |
MODULYS XL |
|---|---|---|---|
| Range |
• 2.5 to 20 kVA / kW • Single-phase UPS • Free standing or 19’’ rack |
• 25 to 600 kVA / kW • Three-phase UPS • Free standing or 19’’ rack |
• 200 to 4800 kVA / kV • Three-phase UPS • Free standing |
| Safe and easy deployment |
Retrofit a new module into a previous generation frame |
Flexible on-site adaptability to manage last minute installation constraints |
Pre-engineered interconnection bars for straightforward installation |
| 5-minutes hot scale |
Extremely flexible power module and battery module plug-in |
Automatic firmware alignment and compatibility assured when scaling this with a new module |
Patented connection system allowing large power module plug-in |
| Risk-free maintenance |
Plug-in battery pack for easy replacement or extension |
Every component and module can be hot-swapped |
Unique heat-run test service procedure to certify “hands off” maintenance |
| Superior resilience |
20 years field-proven reliability across several different applications |
Module MTBF certified by third party |
Complete power module automatic and selective disconnection |