54 resources found

Clear filters
  • COUNTIS E43 Modbus - Active energy meters
    Communication table
  • COUNTIS Exx Active Energy Meter_UE declaration
    Declaration of conformity
  • COUNTIS Ex range_UK declaration
    Declaration of conformity
  • COUNTIS E4x | Compteurs d'énergie active triphasé - jusqu'à 12000 A (via TC)
    Catalogue - pages
  • COUNTIS E47/E48 Three phase digital energy meters
    Quick start guide
  • COUNTIS E45/E46 Three phase digital energy meters
    Quick start guide
  • COUNTIS E41/E42 Three phase digital energy meters
    Quick start guide
  • COUNTIS E43/E44 Three phase digital energy meters
    Quick start guide
  • COUNTIS E43/E44 - Compteur d'énergie triphasé via TC jusqu'à 12 000A – RS485 MODBUS
    Installation and operating manual
  • COUNTIS E41/E42 - Compteur d'énergie triphasé via TC jusqu'à 12 000A – Impulsions
    Installation and operating manual
  • COUNTIS E45/E46 - Compteur d'énergie triphasé via TC jusqu'à 12 000A – M-Bus
    Installation and operating manual
  • COUNTIS E47/E48 - Compteur d'énergie triphasé via TC jusqu'à 12 000A – Ethernet MODBUS
    Installation and operating manual
  • COUNTIS Exx Active Energy Meter_UE declaration
    Declaration of conformity
  • COUNTIS E47 3PH CT-1/5A ETH CAD 48503056
    Mechanical view
  • COUNTIS E41 CT-1/5A 2T CAD 48503063
    Mechanical view
  • COUNTIS E43 CT-1/5A MODBUS CAD 48503065
    Mechanical view
  • COUNTIS E45 CT-1/5A MBUS CAD 48503067
    Mechanical view
  • COUNTIS E47 3PH CT-1/5A ETH CAD 48503056
    Mechanical view
  • COUNTIS E41 CT-1/5A 2T CAD 48503063
    Mechanical view
  • COUNTIS E43 CT-1/5A MODBUS CAD 48503065
    Mechanical view
  • COUNTIS E45 CT-1/5A MBUS CAD 48503067
    Mechanical view
  • COUNTIS E47 3PH CT-1/5A ETH CAD 48503056
    Mechanical view
  • COUNTIS E41 CT-1/5A 2T CAD 48503063
    Mechanical view
  • COUNTIS E43 CT-1/5A MODBUS CAD 48503065
    Mechanical view
  • COUNTIS E45 CT-1/5A MBUS CAD 48503067
    Mechanical view
  • COUNTIS E47 3PH CT-1/5A ETH CAD 48503056
    Mechanical view
  • COUNTIS E41 CT-1/5A 2T CAD 48503063
    Mechanical view
  • COUNTIS E43 CT-1/5A MODBUS CAD 48503065
    Mechanical view
  • COUNTIS E45 CT-1/5A MBUS CAD 48503067
    Mechanical view
  • COUNTIS E47 3PH CT-1/5A ETH CAD 48503056
    Mechanical view