U3Ryb25nIFBvaW50cw==

  • U2ltcGxlIHRvIGluc3RhbGw=

  • SGlnaCBwcm90ZWN0aW9uIGFuZCBhdmFpbGFiaWxpdHk=

  • Q2VydGlmaWVkIHBlcmZvcm1hbmNl

  • RWFzeSB0byB1c2U=

  • RXh0ZW5kZWQgYW5kIGZsZXhpYmxlIGJhY2stdXAgdGltZQ==

RnVuY3Rpb24=

Q29tcGxldGUgYW5kIHByb2Zlc3Npb25hbCwgTkVUWVMgUlQgaXMgYSBzaW5nbGUtcGhhc2UgcmFjay10b3dlciBVUFMgZW5zdXJpbmcgcHJvdGVjdGlvbiBhbmQgYXZhaWxhYmlsaXR5IG9mIElUIGluZnJhc3RydWN0dXJlIHRoYXQgbWVldCBib3RoIHJlcXVpcmVtZW50cyBvZiBwb3dlciByZWxpYWJpbGl0eSBhbmQgaW5zdGFsbGF0aW9uIGZsZXhpYmlsaXR5Lg==

Classification
UNSPSC 39121011
ETIM Class EC000382
IGCC 4149
Commerce
Description (240 char.) NeTYS RT 3300VA/2700W VFI UPS 1/1 WITH BATTERY INTEGRATED +RAILS
Effective date 2016-04-30
Country of origin CN
Length of the product unit 0.089
Width of the product unit 0.44
Depth of the product unit 0.608
Weight 30
ETIM - Electrical characteristics
Input voltage [V] 175..280
Primary frequency [Hz] 45..66
Number of phases primary 1
Output voltage [V] 200..240
Secondary frequency [Hz] 50..60
Output effective power [W] 2700
Output apparent power [VA] 3300
Number of phases secondary 1
SNMP Yes
Voltage type AC
Max. voltage distortion output (linear load) [%] 2
Output power factor 0.82
ETIM - Mechanical characteristics
Height [mm] 440
Width [mm] 88.7
Depth [mm] 608
Weight [kg] 30
Construction type 482.6 mm (19 inch) device
Input connection C20
Number of output connections C13 6
Number of output connections C19 1
ETIM - Technical features
USB interface No
Bridging time full load [min] 6.8
Suitable for network-management Yes
USV- technology Online
Overall efficiency [%] 93
Efficiency in eco-mode [%] 98
Potential free switch contact Yes
Auto shut down function Yes
Logistics
GTIN/EAN 8027122601146
Customs number 8504409590
Weight of the packing unit 30
Length of the packing unit 0.608
Width of the packing unit 0.44
Depth of the packing unit 0.089
Norms
Conformity to standards IEC
Technical Characteristics
Depth 608
Height 89
In/out 1/1
Output voltage 230
Rated frequency 50/50
Width 440
Sn 3.3
Pn 2.7
Conf C1
Input voltage 230
Rate (min) 3.3
Rate (max) 3.3
Life Time 03-05
Typical Backup Time 7
Configuration UPS Single Unit(s) with Bypass