U3Ryb25nIFBvaW50cw==
RnVuY3Rpb24=
Classification
UNSPSC | 39121011 |
---|---|
ETIM Class | EC002850 |
IGCC | 4149 |
Commerce
Description (240 char.) | NeTYS RT NORMAL LIFE BATTERY CABINET FOR 1100VA UPS |
---|---|
Effective date | 2009-05-01 |
Obsolescence date | 2025-06-01 |
Country of origin | CN |
ETIM - Mechanical characteristics
Width [mm] | 440 |
---|---|
Height [mm] | 89 |
Depth [mm] | 332 |
ETIM - Technical features
Type of accessory/spare part | Battery/accumulator |
---|
Logistics
GTIN/EAN | 8027122416863 |
---|---|
Customs number | 8507208090 |
Weight of the packing unit [kg] | 16 |
Length of the packing unit [m] | 0.332 |
Width of the packing unit [m] | 0.44 |
Depth of the packing unit [m] | 0.089 |
Technical Characteristics
Length of the product unit [mm] | 89 |
---|---|
Width of the product unit [mm] | 440 |
Depth of the product unit [mm] | 332 |
Weight [kg] | 16 |
Depth [mm] | 332 |
Height [mm] | 89 |
Width [mm] | 440 |
Sn [kVA] | 1.1 |
Rate (min) | 1.1 |
Rate (max) | 1.1 |
Life Time | 03-05 |