U3Ryb25nIFBvaW50cw==
-
SGlnaC1wZXJmb3JtYW5jZSBwb3dlciBzd2l0Y2hpbmcgaW4gYSBjb21wYWN0IGZyYW1l
-
U2FmZSAmIHJlbGlhYmxlIG9wZXJhdGlvbg==
-
RGVzaWduZWQgZm9yIGhhcnNoIGVudmlyb25tZW50cy4=
-
RWFzeSB0byBpbnN0YWxsLg==
-
TW9kdWxhciBzb2x1dGlvbiBmb3IgZmxleGlibGUgY29uZmlndXJhdGlvbg==
RnVuY3Rpb24=
Classification
UNSPSC | 39122233 |
---|---|
ETIM Class | EC000216 |
IGCC | 5290 |
Commerce
Effective date | 2017-10-04 |
---|---|
Offer Life Cycle Code | 40 |
Country of origin | TN |
Environmental Sustainability
PEP Filename | SOCO-00067-V01.02-EN.pdf |
---|---|
Climate change - Total - Cradle to Grave [kg CO₂ eq.] | 156 |
Climate change - Total - Cradle to Gate [kg CO₂ eq.] | 26 |
ETIM - Electrical characteristics
Number of poles | 2 |
---|
ETIM - Mechanical characteristics
Suitable for floor mounting | No |
---|---|
Colour control element | Other |
Suitable for front mounting 4-hole | Yes |
Suitable for front mounting centre | No |
Suitable for distribution board installation | Yes |
Suitable for intermediate mounting | Yes |
Degree of protection (IP), front side | IP20 |
ETIM - Technical features
Version as main switch | Yes |
---|---|
Version as maintenance-/service switch | Yes |
Version as safety switch | Yes |
Version as emergency stop installation | Yes |
Version as reversing switch | No |
Number of switches | 1 |
Device construction | Built-in device fixed built-in technique |
Voltage release optional | No |
Type of control element | Other |
Interlockable | Yes |
Type of electrical connection of main circuit | Bolt connection |
Logistics
GTIN/EAN | 3596032977702 |
---|---|
Customs number | 8536508000 |
Price unit | PC |
Weight of the packing unit [kg] | 3.772 |
Length of the packing unit [m] | 0.16 |
Width of the packing unit [m] | 0.39 |
Depth of the packing unit [m] | 0.21 |
Norms
Conformity to standards |
|
---|
Technical Characteristics
Length of the product unit [mm] | 200 |
---|---|
Width of the product unit [mm] | 137 |
Depth of the product unit [mm] | 110 |
Weight [kg] | 0.01 |
Control operator | Direct : E3 / External : S2L |
Number of poles | 2 |
Rated voltage | 1000 |
Rated current [A] | 400 |
Type | Frontal or lateral operation |
Frame size | F3 |