U3Ryb25nIFBvaW50cw==

  • SGlnaC1wZXJmb3JtYW5jZQ==

  • SW5jcmVhc2VkIHJlbGlhYmlsaXR5

  • SW1wcm92ZWQgc2FmZXR5

RnVuY3Rpb24=

SW5kdXN0cmlhbCBmdXNlcyBwcm90ZWN0IGluc3RhbGxhdGlvbnMgYW5kIHBlb3BsZSBmcm9tIG92ZXJjdXJyZW50cyBmb3IgYW55IGxvdyB2b2x0YWdlIGVsZWN0cmljYWwgY2lyY3VpdC4=

Classification
UNSPSC 39121612
ETIM Class EC000055
IGCC 4908
Commerce
Effective date 1988-04-15
Obsolescence date 2021-09-01
Production ban date 2022-02-01
Country of origin HU
Length of the product unit 0.048
Width of the product unit 0.1275
Depth of the product unit 0.04
Weight 0.256
ETIM - Electrical characteristics
Voltage type AC
Rated current [A] 16
Rated voltage AC [V] 500
ETIM - Mechanical characteristics
Type of fuse status indicator None
ETIM - Technical features
Fuse construction type according to IEC 60269 NH0
Logistics
GTIN/EAN 3596031385089
Customs number 8536105090
Price unit PC
Weight of the packing unit 0.256
Length of the packing unit 0.125
Width of the packing unit 0.06
Depth of the packing unit 0.03
Norms
Conformity to standards IEC
Technical Characteristics
Fuse melting indicator without striker
Fuse size S0
Rated voltage 500 VAC
Rated current 16
Type gG