U3Ryb25nIFBvaW50cw==

  • SGlnaC1wZXJmb3JtYW5jZQ==

  • SW5jcmVhc2VkIHJlbGlhYmlsaXR5

  • SW1wcm92ZWQgc2FmZXR5

RnVuY3Rpb24=

SW5kdXN0cmlhbCBmdXNlcyBwcm90ZWN0IGluc3RhbGxhdGlvbnMgYW5kIHBlb3BsZSBmcm9tIG92ZXJjdXJyZW50cyBmb3IgYW55IGxvdyB2b2x0YWdlIGVsZWN0cmljYWwgY2lyY3VpdC4=

Classification
UNSPSC 39121609
ETIM Class EC002704
IGCC 4905
Commerce
Effective date 1988-04-15
Obsolescence date 2021-09-01
Production ban date 2022-02-01
Country of origin ES
Length of the product unit 0.058
Width of the product unit 0.0222
Weight 0.05
ETIM - Electrical characteristics
Voltage type AC
Rated current [A] 20
Rated operating frequency [Hz] 50..60
ETIM - Mechanical characteristics
Size 14x51 mm
ETIM - Technical features
Model Ceramic fuse
Logistics
GTIN/EAN 3596031377831
Customs number 8536105090
Price unit PC
Weight of the packing unit 0.05
Length of the packing unit 0.022
Width of the packing unit 0.022
Depth of the packing unit 0.058
Norms
Conformity to standards IEC
Technical Characteristics
Fuse melting indicator without striker
Fuse size 22x58
Rated voltage 690 VAC
Rated current 20
Type gG