RnVuY3Rpb24=

VG8gY29ubmVjdCBsdWdzIG9udG8gZGlzdHJpYnV0b3IgMjUwIGFuZCA0MDDCoEEu

Classification
UNSPSC 39121421
ETIM Class EC002498
IGCC 4586
Commerce
Effective date 1997-07-10
Country of origin FR
ETIM - Technical features
Type of accessory/spare part Connector
Accessory Yes
Spare part No
Logistics
GTIN/EAN 3596031347094
Customs number 3926909790
Price unit PC
Weight of the packing unit 0.6
Length of the packing unit 0.07
Width of the packing unit 0.03
Depth of the packing unit 0.01
Norms
Conformity to standards IEC
Technical Characteristics
Rated current 400