U3Ryb25nIFBvaW50cw==

  • RXh0ZW5zaXZlIHJhbmdl

  • RWFzeSBpbnRlZ3JhdGlvbg==

RnVuY3Rpb24=

U09DT01FQyBkaXN0cmlidXRpb24gYmxvY2tzIG1ha2UgaXQgZWFzeSB0byBjb25uZWN0IGNvbmR1Y3RvcnMuIFRoZXkgYXJlIG1vdW50ZWQgZG93bnN0cmVhbSBvZiBhIGxvYWQgYnJlYWsgc3dpdGNoLCBhIGNoYW5nZW92ZXIgc3dpdGNoLCBhIGZ1c2Ugc3dpdGNoIG9yIGFueSBwcm90ZWN0aW9uIGRldmljZSBvbiB0aGUgbWFya2V0Lg==

Classification

UNSPSC 39121421
ETIM Class EC000276
IGCC 4586

Commerce

Effective date 1997-08-07
Offer Life Cycle Code 40
Country of origin FR

ETIM - Mechanical characteristics

Number of poles 4
With seal head No

Logistics

GTIN/EAN 3596031237180
Customs number 8536909500
Price unit PC
Weight of the packing unit [kg] 2.853
Length of the packing unit [m] 0.3
Width of the packing unit [m] 0.3
Depth of the packing unit [m] 0.4

Norms

Conformity to standards IEC

Technical Characteristics

Number of conductors 15
Number of poles 4
Rated current [A] 400

Documentation

  • PDF
    Distribution blocks - Distribution system
    Select
  • PDF
    Répartiteurs - Système de répartition
    Select
  • REPART. SB E 44 L=420MM 400A CAD 50280455

References

SB E 44 multi-pole stair type distribution block is available in 8 versions

Item Rated current [A] Number of poles Number of conductors Select
50280451 160 4 15
50280471 160 4 23
50280421 160 4 9
50280453 250 4 15
50280473 250 4 23
50280423 250 4 9
50280475 400 4 23
50280425 400 4 9