U3Ryb25nIFBvaW50cw==

  • SGlnaCBjdXJyZW50IGNhcnJ5aW5nIGNhcGFjaXRpZXM=

  • RWFzeSBpbnN0YWxsYXRpb24=

  • SW50ZWdyYXRlZCBpbiB0aGUgc29mdHdhcmU=

RnVuY3Rpb24=

V2l0aCBpbnN1bGF0aW5nIGJhciBzdXBwb3J0cyB5b3UgY2FuIG1vdW50IGFuZCBhdHRhY2ggdGhlIGJ1c2JhcnMgaW5zaWRlIHRoZSBlbGVjdHJpY2FsIHBhbmVsIGFuZCBjb3BlIHdpdGggdGhlIGZvcmNlcyBleHBlcmllbmNlZCBieSB0aGUgYnVzYmFycyBkdXJpbmcgYSBzaG9ydCBjaXJjdWl0Lg==

Classification
UNSPSC 39121321
ETIM Class EC001166
IGCC 4462
Commerce
Effective date 1998-03-23
Country of origin FR
Length of the product unit 0.273
Width of the product unit 0.043
Depth of the product unit 0.02
Weight 0.13
ETIM - Electrical characteristics
Number of poles 4
ETIM - Mechanical characteristics
Busbar distance [mm] 60
Logistics
GTIN/EAN 3596031235940
Customs number 8547200090
Price unit PC
Weight of the packing unit 0.13
Length of the packing unit 0.02
Width of the packing unit 0.042
Depth of the packing unit 0.274
Norms
Conformity to standards IEC
Technical Characteristics
Busbar distance 60, 65
Number of poles 4
Rated voltage 800 VAC
Section 2x5 - 1x10