U3Ryb25nIFBvaW50cw==

  • SGlnaCBjdXJyZW50IGNhcnJ5aW5nIGNhcGFjaXRpZXM=

  • RWFzeSBpbnN0YWxsYXRpb24=

  • SW50ZWdyYXRlZCBpbiB0aGUgc29mdHdhcmU=

RnVuY3Rpb24=

V2l0aCBpbnN1bGF0aW5nIGJhciBzdXBwb3J0cyB5b3UgY2FuIG1vdW50IGFuZCBhdHRhY2ggdGhlIGJ1c2JhcnMgaW5zaWRlIHRoZSBlbGVjdHJpY2FsIHBhbmVsIGFuZCBjb3BlIHdpdGggdGhlIGZvcmNlcyBleHBlcmllbmNlZCBieSB0aGUgYnVzYmFycyBkdXJpbmcgYSBzaG9ydCBjaXJjdWl0Lg==

Classification
UNSPSC 39121321
ETIM Class EC001166
IGCC 4462
Commerce
Effective date 2002-02-13
Country of origin FR
Length of the product unit 0.273
Width of the product unit 0.043
Depth of the product unit 0.02
Weight 0.15
ETIM - Electrical characteristics
Number of poles 3
ETIM - Mechanical characteristics
Busbar distance [mm] 90
Logistics
GTIN/EAN 3596031612369
Customs number 8547200090
Price unit PC
Weight of the packing unit 0.15
Length of the packing unit 0.275
Width of the packing unit 0.05
Depth of the packing unit 0.025
Norms
Conformity to standards IEC
Technical Characteristics
Busbar distance 75, 90
Number of poles 3
Rated voltage 800 VAC
Section 1x10 - 2x10