U3Ryb25nIFBvaW50cw==

  • SGlnaCBjdXJyZW50IGNhcnJ5aW5nIGNhcGFjaXRpZXM=

  • RWFzeSBpbnN0YWxsYXRpb24=

  • SW50ZWdyYXRlZCBpbiB0aGUgc29mdHdhcmU=

RnVuY3Rpb24=

V2l0aCBpbnN1bGF0aW5nIGJhciBzdXBwb3J0cyB5b3UgY2FuIG1vdW50IGFuZCBhdHRhY2ggdGhlIGJ1c2JhcnMgaW5zaWRlIHRoZSBlbGVjdHJpY2FsIHBhbmVsIGFuZCBjb3BlIHdpdGggdGhlIGZvcmNlcyBleHBlcmllbmNlZCBieSB0aGUgYnVzYmFycyBkdXJpbmcgYSBzaG9ydCBjaXJjdWl0Lg==

Classification
UNSPSC 39121321
ETIM Class EC001166
IGCC 4462
Commerce
Effective date 2016-06-14
Country of origin FR
Length of the product unit 0.384
Width of the product unit 0.035
Depth of the product unit 0.04
Weight 0.5
ETIM - Electrical characteristics
Number of poles 4
ETIM - Mechanical characteristics
Busbar distance [mm] 90
Logistics
GTIN/EAN 3596032966652
Customs number 8547200090
Price unit PC
Weight of the packing unit 0.5
Length of the packing unit 0.39
Width of the packing unit 0.045
Depth of the packing unit 0.04
Norms
Conformity to standards IEC
Technical Characteristics
Busbar distance 110, 90
Number of poles 3, 4
Rated voltage 1000 Vac
Section 3x10