U3Ryb25nIFBvaW50cw==
RnVuY3Rpb24=
Classification
UNSPSC | 39121321 |
---|---|
ETIM Class | EC001166 |
IGCC | 4462 |
Commerce
Effective date | 1997-10-28 |
---|---|
Offer Life Cycle Code | 40 |
Country of origin | FR |
ETIM - Electrical characteristics
Number of poles | 4 |
---|
Logistics
GTIN/EAN | 3596031235575 |
---|---|
Customs number | 8546901000 |
Price unit | PC |
Weight of the packing unit [kg] | 0.13 |
Length of the packing unit [m] | 0.035 |
Width of the packing unit [m] | 0.019 |
Depth of the packing unit [m] | 0.254 |
Norms
Conformity to standards | IEC |
---|
Technical Characteristics
Length of the product unit [mm] | 273 |
---|---|
Width of the product unit [mm] | 43 |
Depth of the product unit [mm] | 20 |
Weight [kg] | 0.13 |
Busbar distance | 65 |
Number of poles | 4 |
Rated voltage | 1000 VAC |
Section | 1x10 |