U3Ryb25nIFBvaW50cw==

  • SGlnaCBjdXJyZW50IGNhcnJ5aW5nIGNhcGFjaXRpZXM=

  • RWFzeSBpbnN0YWxsYXRpb24=

  • SW50ZWdyYXRlZCBpbiB0aGUgc29mdHdhcmU=

RnVuY3Rpb24=

V2l0aCBpbnN1bGF0aW5nIGJhciBzdXBwb3J0cyB5b3UgY2FuIG1vdW50IGFuZCBhdHRhY2ggdGhlIGJ1c2JhcnMgaW5zaWRlIHRoZSBlbGVjdHJpY2FsIHBhbmVsIGFuZCBjb3BlIHdpdGggdGhlIGZvcmNlcyBleHBlcmllbmNlZCBieSB0aGUgYnVzYmFycyBkdXJpbmcgYSBzaG9ydCBjaXJjdWl0Lg==

Classification
UNSPSC 39121321
ETIM Class EC001166
IGCC 4462
Commerce
Effective date 1997-10-28
Country of origin FR
Length of the product unit 0.273
Width of the product unit 0.043
Depth of the product unit 0.02
Weight 0.134
ETIM - Electrical characteristics
Number of poles 4
Logistics
GTIN/EAN 3596031235414
Customs number 8546901000
Price unit PC
Weight of the packing unit 0.134
Length of the packing unit 0.28
Width of the packing unit 0.02
Depth of the packing unit 0.045
Norms
Conformity to standards IEC
Technical Characteristics
Busbar distance 65
Number of poles 4
Rated voltage 1000 VAC
Section 1x6,35